Settings tab

Boot Settings
Auto Boot |
|
Auto Logon | If, in addition to the “Run Mode (Enable)” option, the “Auto Logon” option is also enabled, TwinCAT starts in Run Mode and the loaded and enabled boot projects are processed independently. |
User Name Password | User name and password If you are working with an IPC, you can find more information on logging in to a system in the Windows 10 IoT Enterprise (LTSB/LTSC) documentation in the General information chapter. |
Apply | The settings are applied. |
Multiuser
Enable Multiuser | Turns on the multiuser function for the System Manager. |
Multiuser URL | Displays the multiuser URL for the Remote Repository or offers the possibility to change it. |
Init | Initializes the multiuser function. |
User Database
Connect with current user database | Connects the project with a user database. |
AML Support
Enable AML IDs | Turns on the support of AML IDs. The AML IDs are stored in the project. |
ADS Symbolic
UTF-8 Encoding | The ADS Symbolic uses UTF-8 encoding (this option is fixed from version 3.1.4026, so this option is omitted from this version). |
Simulation Mode
Enable Simulation | Activates simulation mode for the entire project. |
Boot File Encryption Method
Encryption Key | Encryption of the boot file
|
Target Archive
Project (.tszip) | Saves the TwinCAT 3 project only in the archive on the target system. |
Solution (.tnzip) | Saves the entire solution in the archive on the target system. |