Hotkey
Some commands can be executed by hotkey in the TwinCAT 3 development environment. Below you will find a summary of these commands with their default hotkeys. If necessary, you can adapt and/or extend the configuration of the hotkeys.
Category | Command | Default | Further |
|---|---|---|---|
Standard commands | Undo | Ctrl+Z | |
Redo | Ctrl+Y | ||
Copy | Ctrl+C | ||
Cut | Ctrl+X | ||
Paste | Ctrl+V | ||
Select all | Ctrl+A | ||
Delete | Del | ||
Development support | Go to definition | F12 | |
Search for references | Shift+F12 | ||
Input assistant | F2 | ||
Change focus between declaration and implementation editor | F6 |
| |
Comment | Uncomment | [Ctrl+K] + [Ctrl+C] | |
Cancel uncomment | [Ctrl+K] + [Ctrl+U] | ||
Online commands | Start | F5 | |
Stop | Shift+F5 | ||
Debugging | Toggle breakpoint | F9 | |
Procedure step (step over) | F10 | ||
Single step (step into) | F11 | ||
Execute until step back (step out) | Shift+F11 |