Attribute 'c++_compatible'
The pragma causes the VTable generated by the PLC compiler to be binary compatible with that of a C++ compiler. This makes it possible to access the interface methods implemented in the PLC from a TcCom module implemented in C++.
Syntax: {attribute 'c++_compatible'}
Insertion location:
The pragma must be added in the following places:
- Line above the interface declaration
- Line above the declaration of the individual interface methods
- Line above the declaration of the function block that implements the interface
- Line above the declaration of the methods that are implemented from the interface
Sample:
Declaration of a function block that implements a C++-compatible interface:
{attribute 'c++_compatible'}
FUNCTION_BLOCK FB_Sample IMPLEMENTS I_Sample
VAR_INPUT
END_VAR
VAR_OUTPUT
END_VAR
VAR
END_VARDeclaration of a method that is defined in the interface:
{attribute 'c++_compatible'}
{attribute 'minimal_input_size' := '4'}
{attribute 'pack_mode' := '4'}
METHOD Method1 : HRESULT
VAR_INPUT
nParameter1 : INT;
END_VARSee also: