Attribute 'pack_mode'
The pragma defines how a data structure is packed during the allocation. The attribute must be inserted above the data structure and affects the packing of the whole structure.
Syntax: {attribute 'pack_mode' := '<pack mode value>'}
Possible values for <pack mode value>:
<pack mode value>  | Associated package type  | Description  | 
|---|---|---|
0  | aligned  | All variables are assigned to byte addresses; no memory gaps occur.  | 
1  | 1-byte aligned  | |
2  | 2-byte aligned  | There are 
  | 
4  | 4-byte aligned  | There are 
  | 
8  | 8-byte aligned  | There are 
  | 
Insertion location: Line above the declaration of the data structure
![]()  | Depending on the configuration of the structure, there may be no difference in the memory split between the individual modes. In this case the memory distribution of a structure with pack_mode = 4 can correspond to that of pack_mode = 8.  | 
![]()  | Arrays of structures: If the structures are grouped into arrays, bytes are inserted at the end of the structure so that the next structure is aligned again.  | 
Example 1
{attribute 'pack_mode' := '1'} 
TYPE ST_MyStruct:  
STRUCT 
    bEnable         : BOOL;
    nCounter        : INT; 
    nMaxSize        : INT;
    bMaxSizeReached : BOOL;
    bReset          : BOOL;
END_STRUCT
END_TYPE The memory area for a variable of data type ST_MyStruct is allocated "aligned: If the memory address of your component bEnable is 0x0100 for example, then the component nCounter follows at address 0x0101, nMaxSize at address 0x0103, bMaxSizeReached at address 0x0105 and bReset at address 0x0106. If 'pack_mode' := '2', then nCounter would be at 0x0102, nMaxSize at 0x0104, bMaxSizeReached at 0x0106 and bReset at 0x0107.
Example 2
STRUCT 
    bVar1 : BOOL  := 16#01;
    nVar2 : BYTE  := 16#11;
    nVar3 : WORD  := 16#22;
    nVar4 : BYTE  := 16#44;
    nVar5 : DWORD := 16#88776655;
    nVar6 : BYTE  := 16#99;
    nVar7 : BYTE  := 16#AA;
    nVar8 : DWORD := 16#AA;
END_TYPE 
  | pack_mode = 0  | pack_mode = 1  | pack_mode = 2  | pack_mode = 4  | pack_mode = 8  | |||||
|---|---|---|---|---|---|---|---|---|---|---|
  | Variable  | Value  | Variable  | Value  | Variable  | Value  | Variable  | Value  | Variable  | Value  | 
0  | Var1  | 01  | Var1  | 01  | Var1  | 01  | Var1  | 01  | Var1  | 01  | 
1  | Var2  | 11  | Var2  | 11  | Var2  | 11  | Var2  | 11  | Var2  | 11  | 
2  | Var3  | 22  | Var3  | 22  | Var3  | 22  | Var3  | 22  | Var3  | 22  | 
3  | ...  | 00  | ...  | 00  | ...  | 00  | ...  | 00  | ...  | 00  | 
4  | Var4  | 44  | Var4  | 44  | Var4  | 44  | Var4  | 44  | Var4  | 44  | 
5  | Var5  | 55  | Var5  | 55  | 
  | 
  | 
  | 
  | 
  | 
  | 
6  | ...  | 66  | ...  | 66  | Var5  | 55  | 
  | 
  | 
  | 
  | 
7  | ...  | 77  | ...  | 77  | ...  | 66  | 
  | 
  | 
  | 
  | 
8  | ...  | 88  | ...  | 88  | ...  | 77  | Var5  | 55  | Var5  | 55  | 
9  | Var6  | 99  | Var6  | 99  | ...  | 88  | ...  | 66  | ...  | 66  | 
10  | Var7  | AA  | Var7  | AA  | Var6  | 99  | ...  | 77  | ...  | 77  | 
11  | Var8  | AA  | Var8  | AA  | Var7  | AA  | ...  | 88  | ...  | 88  | 
12  | ...  | 00  | ...  | 00  | Var8  | AA  | Var6  | 99  | Var6  | 99  | 
13  | ...  | 00  | ...  | 00  | ...  | 00  | Var7  | AA  | Var7  | AA  | 
14  | ...  | 00  | ...  | 00  | ...  | 00  | 
  | 
  | 
  | 
  | 
15  | 
  | 
  | 
  | 
  | ...  | 00  | 
  | 
  | 
  | 
  | 
16  | 
  | 
  | 
  | 
  | 
  | 
  | Var8  | AA  | Var8  | AA  | 
17  | 
  | 
  | 
  | 
  | 
  | 
  | ...  | 00  | ...  | 00  | 
18  | 
  | 
  | 
  | 
  | 
  | 
  | ...  | 00  | ...  | 00  | 
19  | 
  | 
  | 
  | 
  | 
  | 
  | ...  | 00  | ...  | 00  | 
20  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
21  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
22  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
23  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
24  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
25  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
26  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
27  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
28  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
29  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
30  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
31  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
Example 3
STRUCT 
    nVar1 : BYTE  := 16#01;
    nVar2 : LWORD := 16#11;
    nVar3 : BYTE  := 16#22;
    nVar4 : BYTE  := 16#44;
    nVar5 : DWORD := 16#88776655;
    nVar6 : BYTE  := 16#99;
    nVar7 : BYTE  := 16#AA;
    nVar8 : WORD  := 16#AA;
END_TYPE 
  | pack_mode = 0  | pack_mode = 1  | pack_mode = 2  | pack_mode = 4  | pack_mode = 8  | |||||
|---|---|---|---|---|---|---|---|---|---|---|
  | Variable  | Value  | Variable  | Value  | Variable  | Value  | Variable  | Value  | Variable  | Value  | 
0  | Var1  | 01  | Var1  | 01  | Var1  | 01  | Var1  | 01  | Var1  | 01  | 
1  | Var2  | 11  | Var2  | 11  | 
  | 
  | 
  | 
  | 
  | 
  | 
2  | ...  | 00  | ...  | 00  | Var2  | 11  | 
  | 
  | 
  | 
  | 
3  | ...  | 00  | ...  | 00  | ...  | 00  | 
  | 
  | 
  | 
  | 
4  | ...  | 00  | ...  | 00  | ...  | 00  | Var2  | 11  | 
  | 
  | 
5  | ...  | 00  | ...  | 00  | ...  | 00  | ...  | 00  | 
  | 
  | 
6  | ...  | 00  | ...  | 00  | ...  | 00  | ...  | 00  | 
  | 
  | 
7  | ...  | 00  | ...  | 00  | ...  | 00  | ...  | 00  | 
  | 
  | 
8  | ...  | 00  | ...  | 00  | ...  | 00  | ...  | 00  | Var2  | 11  | 
9  | Var3  | 22  | Var3  | 22  | ...  | 00  | ...  | 00  | ...  | 00  | 
10  | Var4  | 44  | Var4  | 44  | Var3  | 22  | ...  | 00  | ...  | 00  | 
11  | Var5  | 55  | Var5  | 55  | Var4  | 44  | ...  | 00  | ...  | 00  | 
12  | ...  | 66  | ...  | 66  | Var5  | 55  | Var3  | 22  | ...  | 00  | 
13  | ...  | 77  | ...  | 77  | ...  | 66  | Var4  | 44  | ...  | 00  | 
14  | ...  | 88  | ...  | 88  | ...  | 77  | 
  | 
  | ...  | 00  | 
15  | Var6  | 99  | Var6  | 99  | ...  | 88  | 
  | 
  | ...  | 00  | 
16  | Var7  | AA  | Var7  | AA  | Var6  | 99  | Var5  | 55  | Var3  | 22  | 
17  | Var8  | AA  | Var8  | AA  | Var7  | AA  | ...  | 66  | Var4  | 44  | 
18  | ...  | 00  | ...  | 00  | Var8  | AA  | ...  | 77  | 
  | 
  | 
19  | 
  | 
  | 
  | 
  | ...  | 00  | ...  | 88  | 
  | 
  | 
20  | 
  | 
  | 
  | 
  | 
  | 
  | Var6  | 99  | Var5  | 55  | 
21  | 
  | 
  | 
  | 
  | 
  | 
  | Var7  | AA  | ...  | 66  | 
22  | 
  | 
  | 
  | 
  | 
  | 
  | Var8  | AA  | ...  | 77  | 
23  | 
  | 
  | 
  | 
  | 
  | 
  | ...  | 00  | ...  | 88  | 
24  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | Var6  | 99  | 
25  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | Var7  | AA  | 
26  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | Var8  | AA  | 
27  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | ...  | 00  | 
28  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
29  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
30  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
31  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
  | 
