Users
In "Users" view all user are listed.
![Users 1:](Images/png/9007200658733707__Web.png)
Login name | Enter a unique and compilable name with which the user can login on the visualization at runtime. |
Full name | Enter the full name of the user. This may exist more than once in the user management. |
Password | Enter a password, which will be encrypted. Each user is assigned their login name as their default password. |
User group | Enter one or several group(s), to which the user belongs. Users who belong to several user groups can operate or view an element in the visualization when one of these groups has the relevant permission. Further details can be found in section Access rights. |
Deactivate | Tick the checkbox to deactivate the user. |
Description | You can enter comments and remarks about the user here. This text is only available in the programming system and is not loaded in the runtime. |
Buttons
Load user from device | Upload user management data from the PLC. Any existing user data are overwritten. |
Download user to device | Download user management data to the PLC. The existing user management is overwritten. |
Export user management | A standard dialog opens, from which a CSV file can be saved in any directory with any name. The CSV file contains the data of the groups and user. |
Import user management | A standard dialog opens, from which a CSV file can be loaded from any directory with any name and displayed here, provided the format is compatible. |