Project tab

Project name | Name of the PLC project |
Id | ID of the PLC project |
Project path | Path to the location where the PLC project is stored |
Project type | Project type |
Port | AMS port number of the runtime system |
Project GUID | GUID of the PLC project |
Encryption | Encryption of the boot project
|
Autostart boot project |
The setting is transferred directly to the currently selected target system. The setting is not saved in the TwinCAT project. This option corresponds to the Autostart Boot Project command in the context menu of the PLC project node in the Solution Explorer. |
Symbol. Mapping |
|
Force Multi Instance | Only available for stand-alone PLC projects:
|
Comment | Comment box |
Compiler definitions (available from TwinCAT 3.1 Build 4024) | |
Manual | Here you can define your own compiler definitions at System Manager level, which are passed on to the PLC project. The definitions are entered in the PLC project properties under the Compile category as system compiler definitions. |
Implicit |
Note: In order to activate this checkbox, the Defines for the variant management must be enabled. |
See also:
- Variant management: Concept: Integration into the PLC project
- Properties command (PLC project): Compile category: System compiler definitions
After the TwinCAT runtime environment has been started, the PLC boot project is automatically loaded and started.