Dialog Options - CFC Editor
Function: The dialog is used to configure the settings for editing and printing in the CFC editor.
Call: TwinCAT > PLC Environment > CFC editor
General tab

Enable AutoConnect |
|
Prepare values in implementation part |
|
View tab

Display grid points |
|
Show box icon |
Requirement: You have either created the link for a function block or a function in the object properties or loaded it using a library. |
Edit Line Colors | Opens the Edit Line Colors dialog to define the colors for the connection lines depending on the current data type. The lines appear in these colors in offline and online mode, except TwinCAT overpaints these colors with bold black and blue lines to indicate Boolean data flow.
|
Font | Displays the font and button for changing the font. |
Print tab

Layout options
Fit method | Page or poster |
Scale | Possible values: 20% - 200% |
See also:
- PLC documentation: Programming in CFC
- PLC documentation: Programming languages and their editors