Command Insert Box with EN/ENO
Symbol: 
Function: The command inserts an empty box with a Boolean input "Enable" and a Boolean output "Enable Out" at the end of the selected network.
Call: Menu FBD/LD/IL, context menu
Requirements: An FBD editor, LD editor or IL editor is active. A network must be selected. No other box may be selected.
If "Enable" has the value FALSE when the box is called, the operations defined in the box are not executed. Otherwise, i.e. if "Enable" is TRUE, these operations are executed. The ENO output acts as a repeater of the EN input.
See also:
- PLC documentation: FBD/LD/IL
 - PLC documentation: FBD/LD/IL editor
 - PLC documentation: FBD/LD/IL element function block with EN/ENO