FBD/LD/IL element function block with EN/ENO

Symbol: FBD/LD/IL element function block with EN/ENO 1:

The element is only available in the FBD and the LD editor.

The function block generally corresponds to the FBD/LD/IL function block. In addition, this function block has an EN input and an ENO output. EN and ENO have the data type BOOL.

Function of the EN input and ENO output: If the EN input is FALSE during the function block call, the operations defined in the function block are not executed. Otherwise, i.e. if EN is TRUE, these operations are executed. The ENO output has the same value as the EN input.

See also: