Command Edit page size
Function: The command opens the Edit Page Size dialog. This can be used to change the size of the page-based CFC editor.
Call: CFC menu
Requirements: A page-oriented CFC editor is active.
Dialog Edit Page Size
Width | Width of the page (minimum 24, maximum 1024). Elements outside the working area are highlighted in red. |
Height | Page height (minimum 24, maximum 1024). Elements outside the working area are highlighted in red. |
Border width | Margin width (minimum 6, maximum 25% or page width). |
Set as default for new CFC objects | : The current settings are set as default for new CFC objects. |
See also:
- PLC documentation: Continuous Function Chart (CFC)
- PLC documentation: CFC Editor
- PLC documentation: CFC element Page