THIS
THIS is a special variable used for object-oriented programming.
THIS is the pointer of a function block to its own function block instance. A THIS pointer is automatically available for each function block.
You can only use THIS in methods and function blocks. THIS is available for implementation in the input assistant in the Keywords category.
Dereferencing the pointer: THIS^
Using the THIS pointer:
- If a function block variable is shadowed by a local variable within a method, the THIS pointer can be used to set the function block variable . See example (1) below
 - The THIS pointer can also be used to assign a pointer to the own FB instance with a functin call . (See example (2) below)
 
Examples:
ST:
THIS^.METH_DoIt();FBD/CFC/LD:

![]()  | THIS is not implemented for Instruction List (IL).  | 
Examples:
(1) The function block variable nVarB is shadowed by the local variable nVarB.
FUNCTION_BLOCK FB_A
VAR_INPUT
    nVarA: INT;
END_VAR
nVarA := 1;
FUNCTION_BLOCK FB_B EXTENDS FB_A
VAR_INPUT
    nVarB : INT := 0;
END_VAR
nVarA := 11;
nVarB := 2;
METHOD DoIt : BOOL
VAR_INPUT
END_VAR
VAR
    nVarB : INT;
END_VAR
nVarB := 22; // The local variable nVarB is set.
THIS^.nVarB := 222; // The function block variable nVarB is set even though nVarB is obscured.
PROGRAM MAIN
VAR
   fbMyfbB : FB_B;
END_VAR
fbMyfbB(nVarA:=0, nVarB:= 0);
fbMyfbB.DoIt();(2) A function call needs the reference to the own FB instance.
FUNCTION F_FunA 
VAR_INPUT
    fbMyFbA : FB_A;
END_VAR
...;
FUNCTION_BLOCK FB_A
VAR_INPUT
    nVarA: INT;
END_VAR
...;
FUNCTION_BLOCK FB_B EXTENDS FB_A
VAR_INPUT
    nVarB: INT := 0;
END_VAR
nVarA := 11;
nVarB := 2;
METHOD DoIt : BOOL
VAR_INPUT
END_VAR
VAR
    nVarB: INT;
END_VAR
nVarB := 22;  //The local variable nVarB is set. 
F_FunA(fbMyFbA := THIS^);  //F_FunA is called via THIS^.
PROGRAM MAIN
VAR
    fbMyFbB: FB_B;
END_VAR
fbMyFbB(nVarA:=0 , nVarB:= 0);
fbMyFbB.DoIt();See also:
