Font and editor settings
Topics:
Use same font settings
You should use identical font settings to ensure that the typeface is uniform across different programs. When TwinCAT 3 is integrated into Visual Studio, the font and tab width are preset by default.
Settings:
Tools > Options > Environment > Fonts and colors | |
Font | Consolas |
Font size | 10 |
Tools > Options > TwinCAT > PLC Environment > Text editor | |
Outline | Indent |
Word wrap | No breaks |
Tab width | 4 |
Keep tabs | Yes |
Indent width | 4 |
Auto Indent | Smart with code completion |