System requirements

TwinCAT 3 Engineering (XAE) and TwinCAT 3 Runtime (XAR) have different system requirements. If you install XAE and XAR on one computer, the requirements for both components must be met.

Some components (such as TcXaeShell64 or TwinCAT Functions) have their own system requirements, which must be considered in combination and can be found in the respective documentation.

TwinCAT 3 eXtended Automation Engineering (XAE)

TwinCAT 3 XAE is an extension for Visual Studio, so that the requirements of Visual Studio must essentially be met.

The integration can be performed in Visual Studio Professional 2017, 2019, and 2022.

Alternatively, TcXaeShell is available.

Starting with build 4026, Visual Studio Professional 2026 integration and TcXaeShell64 are also available.

System requirements for the Visual Studio 2017 Shell ("TcXaeShell") or Visual Studio 2022 Shell ("TcXaeShell64") supplied:

Operating systems

  • Windows 10 (TcXaeShell64: min. Windows 10 20H2)
  • Windows 11

Hardware

  • Processor speed 1.8 GHz or faster; dual-core or better is recommended
  • Main memory: at least 4 GB RAM (with TcXaeShell64: 16GB RAM recommended)
  • Hard disk space: 10 GB of available memory if Visual Studio is not yet installed.
  • Hard disk speed: the use of a solid-state drive (SSD) is recommended.
  • Graphics card: the minimum supported resolution should be 720p (1208 x 720). Recommended: support for FullHD resolution (1920 x 1080) or higher.

TwinCAT 3 eXtended Automation Runtime (XAR)

System requirements for TwinCAT 3 XAR depending on the program to be executed:

Operating systems

  • Windows Embedded Standard 7 (WES7): supported up to TwinCAT 3.1 Build 4024
  • Windows 10
  • Windows 10 LTSB, LTSC
  • Windows 11: Supported from TwinCAT 3.1 Build 4024.68 / 4026.16

Beckhoff Embedded PC with TwinCAT 3 image

  • Windows Embedded Compact 7 (WEC7): supported up to TwinCAT 3.1 Build 4024
  • TwinCAT/BSD: Supported from TwinCAT 3.1 Build 4026
  • Beckhoff RT Linux®: Supported from TwinCAT 3.1 Build 4026

Hardware

  • Hard disk space: at least 2 GB
  • Main memory depends on the activated configuration

Hyper-V environment:

VT-x CPU function:

Real-time behavior:

Component-specific system requirements: