AdsWriteInd
The AdsWriteInd method specifies an ADS write command to transfer data to an ADS device.
The AdsWriteRes must be called to confirm the operation.
Syntax
void AdsWriteInd( AmsAddr& rAddr, ULONG invokeId, ULONG indexGroup, ULONG indexOffset, ULONG cbLength, PVOID pData ); Parameter
Name | Type | Description |
|---|---|---|
rAddr | AmsAddr& | [in] Structure with NetId and port number of the ADS server. |
invokeId | ULONG | [in] Handle of the command, which was sent. The InvokeId is specified by the source device and is used for the identification of the commands. |
indexGroup | ULONG | [in] Contains the index group number (32-bit, unsigned) of the requested ADS service. |
indexOffset | ULONG | [in] Contains the index offset number (32-bit, unsigned) of the requested ADS service. |
cbLength | ULONG | [in] Contains the length in bytes of the data to be written (pData). |
pData | PVOID | [in] pointer to the data buffer in which the written data are located. |
Return value