Sample07: Receiving ADS Notifications
This article describes how to implement a TwinCAT 3 C++ module which receives ADS Notifications about data changes on other modules.
Since all other ADS communication has to be implemented in a similar way, this sample is the general entry point to initialize ads communication from TwinCAT 3 C++ modules.
Download
Here you can access the source code for this sample:
https://github.com/Beckhoff/TC1300_Samples/tree/main/S07-AdsNotifications
- 1. Using a Visual Studio with TwinCAT installed, open the project via Open Project ....
- 2. If you want to run the project on Windows or TwinCAT/BSD® (not required for Beckhoff RT Linux®): Configure signing for this project by right-clicking on the project on the page, selecting Project -> Properties -> TC Sign, enabling TwinCAT signing, and configuring your certificate and password if necessary.
Further information on signing C++ projects can be found in the chapter TwinCAT. - 3. Select your target system.
- 4. Build the sample (e.g. Build->Build Solution).
- 5. Activate the configuration by clicking
.
- The sample is ready for operation.
Description
This sample describes the reception of ADS notifications in a TwinCAT 3 C++ module.
The solution contains 2 modules for this purpose.
- A C++ module, which registers for querying ADS notifications of a variable.
- For a simple understanding: A PLC program that provides a variable MAIN.PlcVar.
If its value changes, an ADS notification is sent to the C++ module. - The C++ module utilizes the message recording options. For a better understanding of the code, simply start the sample and note the output / error log when you change the value Main.PlcVar of the PLC module.
The address is prepared during the module transition PREOP->SAFEOP (SetObjStatePS). The CycleUpdate method contains a simple state machine, which sends the required ADS command. Corresponding methods show the receipts.
The inherited and overloaded method AdsDeviceNotificationInd is called when a notification is received.
During shutdown, ADS messages are sent during transition for the purpose of logoff (SetObjStateOS), and the module waits for receipts of confirmation until a timeout occurs.
![]() | Start of the module development Creating a TwinCAT 3 C++ module with the aid of the ADS port wizard. This sets up everything you need for establishing an ADS communication. Simply use and overwrite the required ADS methods of ADS.h, as shown in the sample. |
See also
