AdsReadInd
The AdsReadInd method enables the receipt of an ADS read request. The AdsReadRes must be called to send the result.
Syntax
void AdsReadInd( AmsAddr& rAddr, ULONG invokeId, ULONG indexGroup, ULONG indexOffset, ULONG cbLength ); Parameter
Name | Type | Description |
|---|---|---|
rAddr | AmsAddr& | [in] Structure with NetId and port number of the responding ADS server. |
invokeId | ULONG | [in] Handle of the command, which was sent. The InvokeId is specified by the source device and is used for the identification of the commands. |
indexGroup | ULONG | [in] Contains the index group number (32-bit, unsigned) of the requested ADS service. |
indexOffset | ULONG | [in] Contains the index offset number (32-bit, unsigned) of the requested ADS service. |
cbLength | ULONG | [in] contains the length in bytes of the data to be read (pData). |
Return value