Sample37: Archive data

The sample TcCOM Object Archive describes restoration and saving of an object state during initialization and deinitialization.

Sample37: Archive data 1:

TwinCAT supports retain data

TwinCAT also supports retain data, in order to utilize the NOVRAM of a device to make data persistent.

Download

Here you can access the source code for this sample:

https://github.com/Beckhoff/TC1300_Samples/tree/main/S37-ArchiveData

1. Using a Visual Studio with TwinCAT installed, open the project via Open Project ....
2. If you want to run the project on Windows or TwinCAT/BSD® (not required for Beckhoff RT Linux®): Configure signing for this project by right-clicking on the project on the page, selecting Project -> Properties -> TC Sign, enabling TwinCAT signing, and configuring your certificate and password if necessary.
Further information on signing C++ projects can be found in the chapter TwinCAT.
3. Select your target system.
4. Build the sample (e.g. Build->Build Solution).
5. Activate the configuration by clicking Sample37: Archive data 2:.
The sample is ready for operation.

Description

The sample TcCOM object archive describes restoration and saving of an object state during initialization and deinitialization. The state of the sample class CmoduleArchive corresponds to the value of the counter CModuleArchive::m_counter.

During the transition from PREOP to SAFEOP, i.e. when calling the method CModuleArchive::SetObjStatePS(), the object archive server (ITComObjArchiveServer) is used to create an object archive for reading, which is accessed via the interface ITComArchiveOp. This interface provides overloads from operator>>() in order to read them in the archive.

During the transition from SAFEOP to PREOP, i.e. when calling the method CModuleArchive::SetObjStateSP(), the TCOM object archive server is used to create an object archive for writing, which is accessed via the interface ITComArchiveOp. This interface provides overloads from operator<<() in order to write them in the archive.

The interface used here was not developed for the real-time context, therefore the interface can only be used in the non-real-time context.