Sample25: Static Library

This article describes the implementation and use of a module of a static TwinCAT 3 C++ library.

Download

Here you can access the source code for this sample:

https://github.com/Beckhoff/TC1300_Samples/tree/main/S25-StaticLibrary

1. Using a Visual Studio with TwinCAT installed, open the project via Open Project ....
2. If you want to run the project on Windows or TwinCAT/BSD® (not required for Beckhoff RT Linux®): Configure signing for this project by right-clicking on the project on the page, selecting Project -> Properties -> TC Sign, enabling TwinCAT signing, and configuring your certificate and password if necessary.
Further information on signing C++ projects can be found in the chapter TwinCAT.
3. Select your target system.
4. Build the sample (e.g. Build->Build Solution).
5. Activate the configuration by clicking Sample25: Static Library 1:.
The sample is ready for operation.

Description

The sample contains two projects – the DriverUsingStaticLib project uses the static content of the StaticLib project.

StaticLib:
On the one hand, StaticLib offers the function ComputeSomething in the StaticFunction.h/.cpp.
On the other hand an interface ISampleInterface is defined (see TMCEditor) and implemented in the MultiplicationClass.

DriverUsingStaticLib:
In the CycleUpdate method of the ModuleUsingStaticLib, both the class and the function of StaticLib is used.

Understanding the sample

Follow the steps below to create and use a static library.

Sample25: Static Library 2:

Manual recompilation

Note that Visual Studio does not automatically recompile the static library during driver development. Do that manually.

During development of a C++ project use the TwinCAT Static Library Project template for creating a static library.
For the following steps use the Edit dialog of VisualStudio, so that afterwards %(AddtitionalIncludeDirectories) or %(AdditionalDependencies) is used.
1. In the driver add the directory of the static library to the compiler under Additional Include Directories.
Sample25: Static Library 3:
2. Add this as an additional dependency for the linker in the driver, which uses the static library. Open the project properties of the driver and add the static library:
Sample25: Static Library 4: