IECLanguageTypes
The enumeration IECLanguageTypes defines different programming languages according to IEC standard and may be used when creating a new POU via the method ITcSmTreeItem::CreateChild().
|
Entry |
Value |
Description |
|---|---|---|
|
IECLANGUAGE_NONE |
0 |
--- |
|
IECLANGUAGE_ST |
1 |
Structured Text |
|
IECLANGUAGE_IL |
2 |
Instruction List |
|
IECLANGUAGE_SFC |
3 |
Sequential Function Chart |
|
IECLANGUAGE_FBD |
4 |
Function Block Diagram |
|
IECLANGUAGE_CFC |
5 |
Continous Function Chart |
|
IECLANGUAGE_LD |
6 |
Ladder Diagram |