ITcSmTreeItem
Each tree item in a TwinCAT XAE configuration is represented by an instance of the ITcSmTreeItem interface, which enables various interactions with the tree item.
A tree item of this interface will be, for example, returned by calling the ITCatSysManager::LookupTreeItem method, which is used to navigate through the tree.
Properties
|
ITcSmTreeItem Property |
Type |
Access |
Description |
|---|---|---|---|
|
Name |
BSTR |
RW |
Name of tree item |
|
Comment |
BSTR |
RW |
Comment. |
|
Disabled |
BOOL |
RW |
Get/Set state of tree item which can be one of the following enum values:
|
|
PathName |
BSTR |
R |
Path of tree item in TwinCAT XAE. The branches are separated by '^'. The PathName may be used in other method calls, e.g. ITCatSysManager::LookupTreeItem. Please note that this property uniquely identifies a tree item in TwinCAT XAE. |
|
ItemType |
ENUM |
R |
Categorization of a tree item, e.g. Devices, Boxes, PLC, ... . As defined by item types. |
|
ItemSubType |
LONG |
RW |
Sub type of a tree item. |
|
Parent |
ITcSmTreeItem* |
R |
Pointer to the parent tree item. |
|
ChildCount |
LONG |
R |
Number of childs. Childs counted by this property enclose only main childs of the tree item (e.g. boxes are main childs of a device but not the device process image). To access all childs use the _NewEnum property. |
|
Child(LONG n) |
ITcSmTreeItem* |
R |
ITcSmTreeItem pointer of the n-th child |
|
VarCount((LONG x) |
LONG |
R |
Number of variables belonging to the tree item. x = 0 counted the input variables, x = 1 the outputs |
|
Var(LONG x, LONG n) |
ITcSmTreeItem* |
R |
ITcSmTreeItem pointer of the n-th variable. x = 0 uses the input variables, x = 1 the outputs |
|
_NewEnum |
IUnknown* (IEnumVariant*) |
R |
Returns a enum interface that enumerates all child tree items of the current tree item. This property may be used, for example, by a For-Each statement. |
Methods
ITcSmTreeItem Methods | Description | Available since |
|---|---|---|
Creates a child tree item. | TwinCAT 2.11 | |
Deletes a child tree item. | TwinCAT 2.11 | |
Imports a child item from the clipboard or a previously exported file. | TwinCAT 2.11 | |
Exports a child item to the clipboard or a file. | TwinCAT 2.11 | |
Returns a String containing the XML representation of the item, with all its item-specific data and parameters. | TwinCAT 2.11 | |
Consumes a String containing the XML representation of the tree item, with all its item-specific data and parameters. | TwinCAT 2.11 | |
Gets the error message of the last erroneous ConsumeXml() call. | TwinCAT 2.11 | |
Searches for a child with the specified relative path. | TwinCAT 2.11 |
ITcSmTreeItem2 Methods | Description | Available since |
|---|---|---|
ResoucesCount | For interal use only | TwinCAT 2.11 |
ChangeChildSubType | Changes the SubType of the ITcSmTreeItem. | TwinCAT 2.11 |
ClaimResources | For internal use only | TwinCAT 2.11 |
Version information
Requirements
|
Required TwinCAT version |
|---|
|
This interface is supported in TwinCAT 2.11 and above |