ITcLicenseDescCollection
ITcLicenseDescCollection is the index- and key-based collection of the currently loaded license descriptors. The collection is populated using the same license data source as ITcLicenseManager::QueryLicenses.
Properties
Property | Type | get/set | Description |
|---|---|---|---|
Count | long* | get | Number of license descriptors held in the collection. |
Item | get | Returns an entry from the collection based on a |
Methods
Method | Description |
|---|---|
_NewEnum | Creates an enumerator over the contained license descriptors. |
TryLookup | Search for a license by its GUID without having to force a failure if it is not found. |
Lookup | Searches for a license by its GUID and returns an HRESULT indicating that no license was found. |
Contains | Checks whether a license GUID is included in the collection. |