Set-AdsRouteProperty

SYNOPSIS

Sets route properties.

SYNTAX

NetId (Default)

Set-AdsRouteProperty [-RouteName] <String> [[-NetId] <AmsNetId>] -PropertyName <String> -Value <Object>
 [-Timeout <Int32>] [-Force] [-ProgressAction <ActionPreference>] [-WhatIf] [-Confirm] [<CommonParameters>]

Route

Set-AdsRouteProperty [-RouteName] <String> -InputObject <IRoute> -PropertyName <String> -Value <Object>
 [-Timeout <Int32>] [-Force] [-ProgressAction <ActionPreference>] [-WhatIf] [-Confirm] [<CommonParameters>]

AddressStr

Set-AdsRouteProperty [-RouteName] <String> -Address <String> -PropertyName <String> -Value <Object>
 [-Timeout <Int32>] [-Force] [-ProgressAction <ActionPreference>] [-WhatIf] [-Confirm] [<CommonParameters>]

Session

Set-AdsRouteProperty [-RouteName] <String> -Session <ISession> -PropertyName <String> -Value <Object>
 [-Timeout <Int32>] [-Force] [-ProgressAction <ActionPreference>] [-WhatIf] [-Confirm] [<CommonParameters>]

SessionId

Set-AdsRouteProperty [-RouteName] <String> -SessionId <Int32> -PropertyName <String> -Value <Object>
 [-Timeout <Int32>] [-Force] [-ProgressAction <ActionPreference>] [-WhatIf] [-Confirm] [<CommonParameters>]

DESCRIPTION

This Cmdlet sets properties at existing routes, for example enabling/disabling a route.

EXAMPLES

EXAMPLE 1

PS> Set-AdsRouteProperty -RouteName MyRoute -PropertyName Disabled -value true

Disables the Route 'MyRoute' on the Local system.

EXAMPLE 2

PS> Set-AdsRouteProperty -RouteName MyRoute -PropertyName Enabled -value true

Enables 'MyRoute' on the Local system.

PARAMETERS

-RouteName

Name of the Route to be changed.

Type: String
Parameter Sets: (All)
Aliases:

Required: True
Position: 2
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

-NetId

Specifies the target system as NetId (where to change the property).

Type: AmsNetId
Parameter Sets: NetId
Aliases:

Required: False
Position: 1
Default value: 192.168.2.84.1.1
Accept pipeline input: False
Accept wildcard characters: False

-InputObject

Specifies the target system as IRoute object (where to change the route property)

Type: IRoute
Parameter Sets: Route
Aliases: Destination

Required: True
Position: Named
Default value: None
Accept pipeline input: True (ByValue)
Accept wildcard characters: False

-Address

Specifies the target system as RouteName/IPAddress/HostName or AmsNetId as string (where to change the property).

Wildcards are permitted.

Type: String
Parameter Sets: AddressStr
Aliases:

Required: True
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: True

-Session

Specifies the target system (where to change the route property) as session.

Type: ISession
Parameter Sets: Session
Aliases:

Required: True
Position: Named
Default value: None
Accept pipeline input: True (ByValue)
Accept wildcard characters: False

-SessionId

Specifies the Session (with unique ID) where to change the route property.

Type: Int32
Parameter Sets: SessionId
Aliases:

Required: True
Position: Named
Default value: -1
Accept pipeline input: False
Accept wildcard characters: False

-PropertyName

Sets the specified property of the route.

The property value is in the 'Value' argument.

Type: String
Parameter Sets: (All)
Aliases:

Required: True
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

-Value

Sets property value of the route.

The property itself is specified by the 'PropertyName' argument.

Type: Object
Parameter Sets: (All)
Aliases:

Required: True
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

-Timeout

The communication ADS timeout in milliseconds.

A value of 0 disables the timeout.

A value \<= 0 sets the Default (5000 ms).

Type: Int32
Parameter Sets: (All)
Aliases:

Required: False
Position: Named
Default value: -1
Accept pipeline input: False
Accept wildcard characters: False

-Force

Forces this command.

It suppresses the ShouldContinue settings and bypasses the FailFastInterceptor to retry communication in every case.

Type: SwitchParameter
Parameter Sets: (All)
Aliases:

Required: False
Position: Named
Default value: False
Accept pipeline input: False
Accept wildcard characters: False

-Confirm

Prompts you for confirmation before running the cmdlet.

Type: SwitchParameter
Parameter Sets: (All)
Aliases: cf

Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

-ProgressAction

{{ Fill ProgressAction Description }}

Type: ActionPreference
Parameter Sets: (All)
Aliases: proga

Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

-WhatIf

Shows what would happen if the cmdlet runs.

The cmdlet is not run.

Type: SwitchParameter
Parameter Sets: (All)
Aliases: wi

Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

CommonParameters

This cmdlet supports the common parameters: -Debug, -ErrorAction, -ErrorVariable, -InformationAction, -InformationVariable, -OutVariable, -OutBuffer, -PipelineVariable, -Verbose, -WarningAction, and -WarningVariable. For more information, see about_CommonParameters.

INPUTS

TwinCAT.IRoute

Specifies the target system as IRoute object (where to change the route property)

TwinCAT.ISession

Specifies the target system (where to change the route property) as session.

OUTPUTS

NOTES