"Index offset" specification for table functions (Index group 0xA200 + ID)

Index offset (Hex)

Access

Table type

Data type

Phys. unit

Definition range

Description

Remarks

0x00010000

Write

every

{

 

 

Generates table with dimension (n*m):

Table types: 1,2,3,4 Dimension: at least 2x1

UINT32

1

s. ENUM (>0)

Table type (s. appendix)

UINT32

1

[2...16777216]

Quantity of lines

UINT32

1

[1...16777216]

Quantity of columns

}

 

 

 

 

 

 

 

 

 

 

 

0x00010001

Write

valve diagram

{

 

 

Generates valve diagram table with dimension (n*m):

Table types: 1,3 Dimension: at least 2x1

UINT32

1

s. ENUM (>0)

Table type (s. appendix)

UINT32

1

[2...16777216]

Quantitiy of lines

UINT32

1

[1...16777216]

Quantitiy of columns

}

 

 

 

 

 

 

 

 

 

 

 

0x00010010

Write

"Motion Function"
(law of motion)

{

 

 

Generates "Motion Function" table with dimension (n*m):

Table types: 3,4 Dimension: at least 2x1

UINT32

1

s. ENUM (>0)

Table type (s. appendix)

UINT32

1

[2...16777216]

Quantity of lines

UINT32

1

[1...16777216]

Quantity of columns

}

 

 

 

 

 

 

 

 

 

 

 

0x00020000

Write

every

VOID

 

 

Deletes table with dimension (n*m)

Table types: 1,2,3,4

0x00030000

Write

every

VOID

 

 

Initialized table

Initialization is no longer needed, because now it happens automatically in the following casesa) by coupling with table b) by selecting the slave position (s. table para.)