"Index offset" specification for table parameter (Index group 0xA000 + ID)
Index offset (Hex) | Access | Table type | Data type | Phys. unit | Definition range | Description | Note |
|---|---|---|---|---|---|---|---|
0x00000001 | Read | every | UINT32 | 1 | [1 ... 255] | Table ID |
|
0x00000002 | Read | every | UINT8[30+1] | 1 | 30 characters | Table name |
|
0x00000003 | Read | every | UINT32 | 1 | s. ENUM (>0) |
| |
0x00000004 | Read | every | UINT32 | 1 | s. ENUM (>0) |
| |
|
|
|
|
|
|
|
|
0x00000010 | Read | every | UINT32 | 1 | [0... 16777216] | Number of lines (n) |
|
0x00000011 | Read | every | UINT32 | 1 | [0... 16777216] | Number of columns (m) |
|
0x00000012 | Read | every | UINT32 | 1 | ≥0 | Number of total elements (n*m) |
|
0x00000013 | Read | equidistant table | REAL64 | e.g. mm | ≥0.0 | Step size (position delta) (equidistant tables) | Base Unit |
0x00000014 | Read | cyclical table | REAL64 | e.g. degrees | ≥0.0 | Master period (cyclical tables) | Base Unit |
0x00000015 | Read | cyclical table | REAL64 | e.g. degrees | ≥0.0 | Slave difference per master period (cyclic tables) | Base Unit |
|
|
|
|
|
|
|
|
0x0000001A | Read/Write | "Motion Function" (laws of motion) | { |
|
| Activation type for online changes of table data (MF only) | Modified from TC3 |
UINT32 | ENUM | s. appendix | Activation mode 0: 'instantaneous' (default) 1: 'master cam pos.' 2: 'master' axis pos.' 3: 'next cycle' 4: 'next cycle once' 5: 'as soon as possible' 6: 'off' 7: 'delete queued data' | ||||
UINT32 |
|
| Reserve (TC3) | ||||
REAL64 | e.g. mm | ± ∞ | Activation position | ||||
UINT32 | ENUM | s. appendix | Master scaling type 0: user defined (default) 1: scaling with auto offset 2: off | ||||
UINT32 | ENUM | s. appendix | Slave scaling type 0: user defined (default) 1: scaling with auto offset 2: off | ||||
} |
|
|
| ||||
|
|
|
|
|
|
|
|
0x00000020 | Read/Write | every | { |
|
| Write single value [n,m]: |
|
UINT32 | 1 | [0 ... 16777216] | n-th line | ||||
UINT32 | 1 | [0 ... 16777216] | m-th column | ||||
REAL64 | e.g. mm | ± ∞ | Single value | ||||
} |
|
|
| ||||
|
|
|
|
|
|
|
|
0x00000021 | ReadWrite | every | *REAL64 | e.g. mm | ± ∞ | Read slave position for the specified master position (related to the "raw values" in the table) |
|
0x00000022 | ReadWrite | "Motion Function" (laws of motion) | Write |
|
| Read the "Motion Function" as a "point cloud" | Only possible on a line-by-line basis! Changed in TC3 |
{ |
|
|
| ||||
UINT 16 | 1 | 0 /1 | Prompt consistent data adoption? | ||||
UINT16 | 1 | Bit mask (≥0) | Select bit mask (number of columns m is master position plus number of bits): Bit 0: Pos (Slave) Bit 1: Velo (Slave) Bit 2: Acc (Slave) Bit 3: Jerk (Slave) | ||||
UINT32 |
|
| Reserve (TC3) | ||||
REAL64 | e.g. mm | ± ∞ | Startposition (Master) | ||||
REAL64 | e.g. mm | > 0.0 | Step size | ||||
} |
|
|
| ||||
Read |
|
|
| ||||
{ |
|
|
| ||||
REAL64[x*m] | e.g. mm | ± ∞ | Read from x lines from the master start position: (x*m) values (one or more lines) | ||||
} |
|
|
| ||||
0x00000023 | ReadWrite | every | Write |
|
| Read slave values for the specified master position (related to the "raw values" in the table) |
|
REAL64 | e.g. mm | ± ∞ | Master position | ||||
Read |
|
|
| ||||
{ |
|
|
| ||||
REAL64 | e.g. mm | ± ∞ | Slave position | ||||
REAL64 | mm/s | ± ∞ | Slave velocity | ||||
REAL64 | mm/s^2 | ± ∞ | Slave acceleration | ||||
} |
|
|
| ||||
0x00000024 | ReadWrite | every | Write |
|
| Calculation of the master position for a given slave position |
|
REAL64 | e.g. mm | ± ∞ | Slave position | ||||
REAL64 | e.g. mm |
| Start position of the master | ||||
REAL64 | e.g. mm |
| Offset to the slave position of the cam plate | ||||
REAL64 | 1 |
| Scaling of the slave position of the cam plate | ||||
REAL64 | e.g. mm |
| Offset to the master position of the cam plate | ||||
REAL64 | 1 |
| Scaling of the master position of the cam plate | ||||
REAL64 |
|
| Position accuracy of the master (default: 1.0E-3) | ||||
REAL64[5] |
|
| Reserved (40 bytes) | ||||
Read |
|
|
| ||||
{ |
|
|
| ||||
UINT32 |
|
| Lower master position valid | ||||
UINT32 |
|
| Upper master position valid | ||||
REAL64 | e.g. mm |
| Lower absolute master axis position | ||||
REAL64 | e.g. mm |
| Upper absolute master axis position | ||||
REAL64 | e.g. mm |
| Lower master cam plate position | ||||
REAL64 | e.g. mm |
| Upper master cam plate position | ||||
REAL64 | e.g. mm |
| Lower slave position offset | ||||
REAL64 | e.g. mm |
| Upper slave position offset | ||||
REAL64[5] |
|
| Reserved (40 bytes) | ||||
} |
|
|
| ||||
|
|
|
|
|
|
|
|
0x00000050 | Read/Write | every | REAL64 [64] | 1 | ± ∞ |
| |
0x00000050 | ReadWrite | every | Write |
|
| Read the characteristic values in a table in relation to the nominal master velocity | Modified from TC3 |
REAL64 [64] | ... | ± ∞ | Optional nominal master reference velocity "fMasterVeloNom" (standardized => 1.0 mm/s), | ||||
Read |
|
|
| ||||
REAL64 [64] | ... | ± ∞ | Read the characteristic values in a table | ||||
|
|
|
|
|
|
|
|
0x00000115 | Write | monotonic linear, monotonic cyclic, | { |
|
| Set/change the table scaling: |
|
REAL64 | 1 | [ ± 1000000.0] | Original weighting of the table | ||||
REAL64 | e.g. mm | [ ± 1000000.0] | Master column position offset | ||||
REAL64 | 1 | [ ± 1000000.0] | Scaling of the master column | ||||
REAL64 | e.g. mm | [ ± 1000000.0] | Position offset of the slave column | ||||
REAL64 | 1 | [ ± 1000000.0] | Scaling of the slave column | ||||
REAL64 | e.g. mm | [ ± 1000000.0] | Lower range limit (starting position) | ||||
REAL64 | e.g. mm | [ ± 1000000.0] | Upper range limit (end position) | ||||
} |
|
|
| ||||
|
|
|
|
|
|
|
|
0x01000000 +n-th start line | Read/Write[<=16777216] | every | { |
| ± ∞ | Read/write from x lines from the nth line: (x*m) values (one or more lines) Value range n: [0 ... 16777216] | Only possible on a line-by-line basis! (integer multiple) |
|
|
|
|
|
|
|
|
0x02000000 +m-th start column | Read/Write[<=16777216] | every | { |
| ± ∞ | Read/write x columns from the mth column: (x*n) values (one or more columns)Value range m: [0 ... 16777216] | Only possible on a column-by-column basis! (integer multiple) |
|
|
|
|
|
|
|
|
0x04000000 +n | Read |
|
|
|
|
| Reserved |
|
|
|
|
|
|
|
|
0x05000000 +n-th start line | Read/Write[<=16777216] | "Motion Function" (motion laws) Data:STRUCT [x*m] | { |
|
| Read/write x lines from the nth line: (x*m) structures (one or more lines) Value range n: [0 ... 16777216] | Only possible on a line-by-line basis! Modified from TC3 |
UINT32 | 1 |
| Abs. point index | ||||
UINT16 | ENUM |
| Function type 1: Polynomial 1 15: Polynomial 5 | ||||
UINT16 | ENUM |
| Point type 0: default 1: ignore | ||||
REAL64 | mm |
| Master position | ||||
REAL64 | mm |
| Slave position | ||||
REAL64 | mm /s |
| Slave speed | ||||
REAL64 | mm/s^2 |
| Slave acceleration | ||||
REAL64 | mm/s^3 |
| Slave jerk | ||||
} |
|
|
| ||||
|
|
|
|
|
|
|
|
0x06000000 +m-th start column | Read/Write[<=16777216] | "Motion Function" (motion laws) Data:STRUCT [x* n ] | { |
|
| Read/write x columns from the mth column: (x*n) structures (one or more columns) Value range m: [0 ... 16777216] | Only possible on a column-by-column basis! Modified from TC3 |
UINT32 | 1 |
| Abs. point index | ||||
UINT16 | ENUM |
| Function type 1: Polynomial 1 15: Polynomial 5 | ||||
UINT16 | ENUM |
| Point type 0: default 1: ignore | ||||
INT32 | 1 |
| Rel. address index at end point (Default: 1) | ||||
UINT32 |
|
| Reserve (TC3) | ||||
REAL64 | mm |
| Master position | ||||
REAL64 | mm |
| Slave position | ||||
REAL64 | mm/s |
| Slave speed | ||||
REAL64 | mm/s^2 |
| Slave acceleration | ||||
REAL64 | mm/s^3 |
| Slave jerk | ||||
} |
|
|
|