"Index offset" specification for controller parameter (Index group 0x6000 + ID)
Index offset (Hex) | Access | Controller type | Data type | Phys. unit | Definition range | Description | Remarks |
---|---|---|---|---|---|---|---|
0x00000001 | Read | every | UINT32 | 1 | [1 ... 255] | Controller ID |
|
0x00000002 | Read | every | UINT8[30+1] | 1 | 30 symbol | Controller name |
|
0x00000003 | Read | every | UINT32 | 1 | s. ENUM (>0) |
| |
0x0000000A | Read/Write | every | UINT32 | 1 | s. ENUM (>0) | Controller mode | DEFAULT: 1=STANDARD |
0x0000000B | Read/Write | every | REAL64 | % | [0.0 ... 1.0] | Weight of the velocity pre control (standard value: 1.0 = 100 %) |
|
|
|
|
|
|
|
|
|
0x00000010 | Read/Write | every | UINT16 | 1 | 0/1 | Following error monitoring positon? |
|
0x00000011 | Read/Write | every | UINT16 | 1 | 0/1 | Following error monitoring velocity? |
|
0x00000012 | Read/Write | every | REAL64 | mm | [0.0…1.0E.6] | Max. following error position |
|
0x00000013 | Read/Write | every | REAL64 | s | [0.0...600] | Max. following error time position |
|
0x00000014 | Read/Write | every | REAL64 | mm/s | [0.0…1.0E.6] | Max. following error velocity |
|
0x00000015 | Read/Write | every | REAL64 | s | [0.0…1.0E.6] | Max. following error time velocity |
|
|
|
|
|
|
|
|
|
0x00000021 | Read/Write | every | REAL64 | 1 | [0.0...1000000.0] | Scaling factor (multiplier) for position differences between master and slave axis (conversion in the same coordinate system) | Reserved function, |
|
|
|
|
|
|
|
|
0x00000100 | Read/Write | P/PID (Pos., (velocity) | REAL64 | 1 | [0.0...1.0] | Maximum output limitation ( ) for controller total output | (Standard value: 0.5 == 50%) |
0x00000102 | Read/Write | P/PID (Pos.) | REAL64 | mm/s/ mm | [0.0...1000.0] | Proportional amplification factor kp resp. kv | Base unit / s / base unit position control |
0x00000103 | Read/Write | PID (Pos.) | REAL64 | s | [0.0 ... 60.0] | Integral action time Tn | Position control |
0x00000104 | Read/Write | PID (Pos.) | REAL64 | s | [0.0 ... 60.0] | Derivative action time Tv | position control |
0x00000105 | Read/Write | PID (Pos.) | REAL64 | s | [0.0 ... 60.0] | Damping time Td | Position control |
0x00000106 | Read/Write | PP (Pos.) | REAL64 | mm/s/ mm | [0.0...1000.0] | Add proportional amplification factor kp resp. kv that applies above a limit velocity in percent. | Base unit / s / base unit position control |
0x00000107 | Read/Write | PP (Pos.) | REAL64 | % | [0.0...1.0] | Threshold level velocity in percent, above which the additional proportional amplification factor kp resp. kv applies. | (Standard value: 0.01 == 1%) |
0x00000108 | Read/Write | P/PID (Acc.) | REAL64 | s | [0.0 ... 100.0] | proportional amplification factor ka | Acceleration pre control |
0x0000010A | Read/Write | every | UINT32 | 1 | ENUM | Filter for maximum slope of the nominal velocity (acceleration restricted): | Reserved function, |
0x0000010B | Read/Write | every | REAL64 | mm/s^2 |
| Filter value for the maximum slope of the nominal velocity (max. acceleration) | Reserved function, |
0x0000010D | Read/Write | P/PID | REAL64 | mm | [0.0 ... 10000.0] | 'dead band' for position error (position deviation) (for P/PID-controller with velocity or torque interface) | Reserved function |
0x0000010F | Read/Write | P/PP/PID (Pos.) | REAL64 | (mm/s) / mm | [0.0...1000.0] | Slave coupling control: Proportional gain kcp for position deviation between master and slave | Slave coupling control |
|
|
|
|
|
|
|
|
0x00000110 | Read/Write | P (Pos.) | UINT16 | 1 | 0/1 | Automatic offset calibration: active/passive |
|
0x00000111 | Read/Write | P (Pos.) | UINT16 | 1 | 0/1 | Automatic offset calibration: hold mode |
|
0x00000112 | Read/Write | P (Pos.) | UINT16 | 1 | 0/1 | Automatic offset calibration: fading mode |
|
0x00000114 | Read/Write | P (Pos.) | REAL64 | % | [0.0 ... 1.0] | Automatic offset calibration: pre control limit | (Standard value: 0.05 == 5%) |
0x00000115 | Read/Write | P (Pos.) | REAL64 | s | [0.1 ... 60.0] | automatic offset calibration: time constant |
|
0x00000116 | Read/Write | PID (Pos.) | REAL64 | % | [0.0...1.0] | Maximum output limitation ( ) for I- part in percent (default setting: 0.1 == 10 %) |
|
0x00000117 | Read/Write | PID (Pos.) | REAL64 | % | [0.0...1.0] | Maximum output limitation ( ) for D- part in percent (default setting: 0.1 == 10 %) |
|
0x00000118 | Read/Write | PID (Pos.) | UINT16 | 1 | 0/1 | Switch off the I-part during an active positioning process (as far as I-part active)? (default setting: 0 = FALSE) |
|
0x00000120 | Read/Write | P/PID (Pos.) | REAL64 | s | ≥0 | PT-1 filter time for position error (position-difference) | Reserved function, |
|
|
|
|
|
|
|
|
0x00000202 | Read/Write | P/PID (velocity) | REAL64 | 1 | [0.0...1000.0] | Proportional amplification factor kp resp. kv | Velocity control |
0x00000203 | Read/Write | PID (velocity) | REAL64 | s | [0.0 ... 60.0] | Integral-action time Tn | Velocity control |
0x00000204 | Read/Write | PID (velocity) | REAL64 | s | [0.0 ... 60.0] | Derivative action time Tv | Velocity control |
0x00000205 | Read/Write | PID (velocity) | REAL64 | s | [0.0 ... 60.0] | Damping timeTd | Velocity control |
0x00000206 | Read/Write | PID (velocity) | REAL64 | % | [0.0...1.0] | Maximum output limitation ( ) for I-part in percent (default setting: 0.1 == 10 %) | Velocity control |
0x00000207 | Read/Write | PID (velocity) | REAL64 | % | [0.0...1.0] | Maximum output limitation ( ) for D-part in percent (default setting: 0.1 = 10 %) | Velocity control |
0x0000020D | Read/Write | P/PID (velocity) | REAL64 | mm/s | [0.0 ... 10000.0] | 'dead band' for velocity error (velocity deviation) (for P/PID-controller with velocity or torque interface) | Reserved function |
0x00000220 | Read/Write | P/PID (velocity) | REAL64 | s | ≥0 | PT-2 filter time for velocity error (velocity-difference) | Velocity control, |
0x00000221 | Read/Write | P/PID (velocity) | REAL64 | s | ≥0 | PT-1 filter time for velocity error (velocity-difference) | Reserved function, |
|
|
|
|
|
|
|
|
0x00000250 | Read/Write | P/PI (observer) | UINT32 | 1 | s. ENUM (≥0) | OBSERVER mode for controller with torque interface 0: OFF (default) 1: LUENBERGER |
|
0x00000251 | Read/Write | P/PI (observer) | REAL64 | Nm / A | >0.0 | Motor: torque constant KT |
|
0x00000252 | Read/Write | P/PI (observer) | REAL64 | kg m2 | >0.0 | Motor: moment of inertia JM |
|
0x00000253 | Read/Write | P/PI (observer) | REAL64 | Hz | [100.0 ... 2000.0] Default: 500 | Bandwidth f0 |
|
0x00000254 | Read/Write | P/PI (observer) | REAL64 | 1 | [0.0 ... 2.0] Default: 1.0 | Correction factor kc |
|
0x00000255 | Read/Write | P/PI (observer) | REAL64 | s | [0.0 ... 0.01] Default: 0.001 | Velocity filter (1. order): filter time constant T |
|
|
|
|
|
|
|
|
|
0x00000A03 | Read/Write | PID (MW) | REAL64 | cm^2 | [0.0 ...1000000] | Cylinder area AA of side A in cm^2 |
|
0x00000A04 | Read/Write | PID (MW) | REAL64 | cm^2 | [0.0 ...1000000] | Cylinder area AB of side B in cm^2 |
|
0x00000A05 | Read/Write | PID (MW) | REAL64 | cm^3/s | [0.0 ...1000000] | Nominal volume flow Qnenn in cm^3/s |
|
0x00000A06 | Read/Write | PID (MW) | REAL64 | bar | [0.0 ...1000000] | nominal pressure resp. valve pressure reduction Pnenn in bar |
|
0x00000A07 | Read/Write | PID (MW) | UINT32 | 1 | [1 ... 255] | Axis ID for the system pressure Po |
|