"Index offset" specification for axis state (Index group 0x4100 + ID)
Index offset (Hex) | Access | Axis type | Data type | Phys. unit | Definition range | Description | Note |
|---|---|---|---|---|---|---|---|
0x00n00000 | Read | every (online structure for axis data) | { |
|
| AXIS ONLINE STRUCTURE (NC/CNC) | Changed from TwinCAT 3, not oscilloscopeable! (NCAXISSTATE_ ONLINESTRUCT) |
INT32 | 1 |
| Error state | ||||
INT32 |
|
| Reserved | ||||
REAL64 | e.g. mm |
| Actual position | ||||
REAL64 | e.g. degrees |
| Modulo actual position | ||||
REAL64 | e.g. mm |
| Set position | ||||
REAL64 | e.g. degrees |
| Modulo set position | ||||
REAL64 | e.g. mm/s |
| Optional: Actual velocity | ||||
REAL64 | e.g. mm/s |
| Set velocity | ||||
UINT32 | % | 0...1000000 | Velocity override (1000000 == 100%) | ||||
UINT32 |
|
| Reserved | ||||
REAL64 | e.g. mm |
| Lag error position | ||||
REAL64 | e.g. mm |
| PeakHold value for max. neg. position lag (pos.) | ||||
REAL64 | e.g. mm |
| Peak hold value for max. pos. position lag (pos.) | ||||
REAL64 | % |
| Controller output in percent | ||||
REAL64 | % |
| Total output in percent | ||||
UINT32 | 1 | ≥ 0 | Axis state double word | ||||
UINT32 | 1 | ≥ 0 | Axis control double word | ||||
UINT32 | 1 | ≥ 0 | Slave coupling state (state) | ||||
UINT32 | 1 | 0; 1,2,3... | Axis control loop index | ||||
REAL64 | e.g. mm/s^2 |
| Actual acceleration | ||||
REAL64 | e.g. mm/s^2 |
| Set acceleration | ||||
REAL64 | e.g. mm/s^3 |
| Set jerk (new from TwinCAT 3.1 B4013) | ||||
REAL64 | e.g. 100% = 1000 |
| Set torque or set force ("SetTorque") | ||||
REAL64 | e.g. 100% = 1000 |
| Actual torque or actual force (new from TwinCAT 3.1 B4013) | ||||
REAL64 | e.g. %/s |
| Set torque change or set force change (time derivative of the set torque or set force) | ||||
REAL64 | e.g. 100% = 1000 |
| Additive set torque or additive set force ("TorqueOffset") (from TwinCAT 3.1 B4024.2) | ||||
. . . |
|
|
| ||||
} |
|
| 256 bytes | ||||
0x00000001 | Read | every | UINT32 | 1 |
| Axis state error code | Symbolic access: "ErrState'' |
|
|
|
|
|
|
|
|
0x00n00009 | Read | every | UINT32 | 1 | ≥ 0 | Set cycle counter |
|
0x00n0000A | Read | every | REAL64 | e.g. mm |
| Set position | Symbolic access: "SetPos'' |
0x00n0000B | Read | every | REAL64 | e.g. DEGREES |
| Modulo set position | Symbolic access: "SetPosModulo'' |
0x00n0000C | Read | every | INT32 | 1 |
| Modulo set rotation |
|
0x00n0000D | Read | every | REAL64 | 1 | [-1.0, 0.0, 1.0] | Set travel direction |
|
0x00n0000E | Read | every | REAL64 | e.g. mm/s |
| Set velocity | Symbolic access: "SetVelo'' |
0x00n0000F | Read | every | REAL64 | e.g. mm/s^2 |
| Set acceleration | Symbolic access: "SetAcc'' |
0x00n00010 | Read | every | REAL64 | e.g. mm/s^3 |
| Set jerk (time derivative of the set acceleration) | Symbolic access: "SetJerk'' |
0x00n00011 | Read | every | REAL64 | e.g. Nm or N respectively, e.g. 100% = 1000 |
| Set torque (rot. motor) or ("SetTorque") | NEW from TwinCAT 3.1 B4022 Symbolic access: "SetTorque'' |
0x00n00012 | Read | every | REAL64 | 1 |
| Set coupling factor (set gear ratio) |
|
0x00n00013 | Read | every | REAL64 | e.g. mm |
| Expected target position |
|
0x00n00014 | Read | Servo | { |
|
| Remaining travel time and distance (SERVO): | Always to SAF Port 501! |
REAL64 | s | ≥ 0 | Remaining travel time | ||||
REAL64 | e.g. mm | ≥ 0 | Remaining distance | ||||
} |
|
|
| ||||
0x00n00015 | Read | every | UINT32 | 1 | ≥ 0 | Set command number | Symbolic access: "CmdNo'' |
0x00n00016 | Read | Servo | REAL64 | s | ≥ 0 | Positioning time of the last motion command |
|
0x00n00017 | Read | Servo | REAL64 | % | [0.0…1.0] 1.0=100% | Set override value for velocity Note: initially only implemented for FIFO group | NEW from TwinCAT 3.1 B4020 |
0x00000018 | ReadWrite | Servo | Write |
|
| Reading the "Stop information" (stop distance, stop time) | Always to SAF Port 501! |
REAL64 | e.g. mm/s^2 | ≥ 0 | Deceleration for axis stop | ||||
REAL64 | e.g. mm/s^3 | ≥ 0 | Jerk for axis stop | ||||
Read |
|
|
| ||||
REAL64 | e.g. mm | ≥ 0 | Stop distance | ||||
REAL64 | s | ≥ 0 | Stop time | ||||
|
|
|
|
|
|
|
|
0x00n0001A | Read | every | REAL64 | e.g. mm |
| Uncorrected |
|
0x00n0001D | Read | every | REAL64 | 1 | [-1.0, 0.0, 1.0] | Uncorrected |
|
0x00n0001E | Read | every | REAL64 | e.g. mm/s |
| Uncorrected |
|
0x00n0001F | Read | every | REAL64 | e.g. mm/s^2 |
| Uncorrected |
|
0x00000020 | Read | every | UINT32 | 1 | s. ENUM | Coupling state (state) |
|
0x00000021 | Read | every | UINT32 | 1 | ≥ 0 | Coupling table index |
|
0x00000022 | Read | Servo master/slave coupling Type: LINEAR, (&SPECIAL) | { |
|
| Reading the coupling parameters (SERVO): |
|
REAL64 | 1 | [±1000000.0] | Parameter 1: Linear: Gear ratio | ||||
REAL64 | 1 | [±1000000.0] | Parameter 2: Linear: Reserve | ||||
REAL64 | 1 | [±1000000.0] | Parameter 3: Linear: Reserve | ||||
REAL64 | 1 | [±1000000.0] | Parameter 4: Linear: Reserve | ||||
} |
|
|
| ||||
0x00000023 | Read | Servo master/slave coupling Type: LINEAR, (&SPECIAL) | REAL64 | 1 | [±1000000.0] | Reading the gear ratio (SERVO) Type: LINEAR |
|
0x00000024 | Read | Servo | UINT32 | 1 | ≥ 0 | Number / index of the active axis control circuit (triple of encoder, controller and axis interface) |
|
0x00000025 | Read | Servo | UINT16 | 1 | 0/1 | External setpoint specification via axis interface PCLtoNC active? |
|
0x00000026 | Read | Servo master/slave coupling Type: SYNCHRONIZING | REAL64 [64] | 1 | ±∞ | Reading of the characteristic values of the slave synchronization profile Type: SYNCHRONIZING | Modified from TwinCAT 3 |
0x00000027 | ReadWrite | Servo master/slave coupling Type: TABULAR, MF | Write |
|
| Reading the "table coupling information" | Only port 500! Modified from TwinCAT 3 |
VOID or REAL64 or DWORD, | e.g. mm | ±∞ | - No data for the "current information" - optional for a certain "master axis position" - for a certain table ID and optional “master axis position” (TC 3.1 B4017) | ||||
Read |
|
|
| ||||
REAL64 [32] |
| ±∞ | Reading the structure for the table coupling information | ||||
0x00000028 | ReadWrite | Servo master/slave coupling Type: MULTICAM (CamAddition) | Write |
|
| Reading the "multi-table coupling information" (CamAddition) | Only port 500! |
UINT32 | 1 | ≥ 0 | Table ID to which the query relates | ||||
Read |
|
|
| ||||
96 bytes |
|
| Reading the structure for the multi-table coupling information | ||||
0x00000029 | Read | Servo | UINT32 | 1 |
| Delayed error code (error pre-warning) in case of a delayed error reaction (see bit ErrorPropagationDelayed) |
|
0x0000002A | Read | Servo | REAL64 | e.g. mm | ±∞ | Position difference while fading from set position to actual position (fading part) |
|
0x0000002B | Read | Servo | REAL64 | e.g. mm/s | ±∞ | Relative velocity while fading from set position to actual position (fading part) |
|
0x0000002C | Read | Servo | REAL64 | e.g. mm/s ^2 | ±∞ | Relative acceleration while fading from set position to actual position (fading part) |
|
0x0000002D | Read | Servo | UINT32 | 1 | ≥ 0 | Counter for initialization command | NEW |
0x0000002E | Read | Servo | UINT32 | 1 | ≥ 0 | Counter for reset command | NEW |
0x00000030 | Read | Servo | REAL64 | e.g. Nm/s or N/s | ±∞ | Set torque change (rot. motor) or (time derivative of the set torque or set force) | NEW from TwinCAT 3.1 B4024 |
0x00000031 | Read/Write | Servo | REAL64 | e.g. Nm or N respectively, e.g. 100% = 1000 |
| Additive set torque (rot. motor) or ("TorqueOffset") | From TwinCAT 3.1 B4024.2 Symbolic access: "TorqueOffset'' |
0x00000040 | Read | Servo | UINT32 | 1 | ≥ 0 | Counter for correction of the NC setpoints in case of data inconsistency | NEW from TwinCAT 3.1 B4020 |
|
|
|
|
|
|
|
|
0x00000050 | Read | every | UINT32 | 1 |
| Set travel phase (SWGenerator) | Cannot be traced by oscilloscope! |
0x00000051 | Read | every | UINT16 | 1 |
| Is the axis disabled? | Cannot be traced by oscilloscope! |
|
|
|
|
|
|
|
|
0x00n00060 | Read/Write | every (online setpoint structure) 40 bytes | { |
|
| Simple AXIS SETPOINT STRUCTURE (NC/CNC) | Cannot be traced by oscilloscope!
from TC 3.1 B4022.30 |
REAL64 | e.g. mm |
| Set position | ||||
REAL64 | e.g. mm/s |
| Set velocity | ||||
REAL64 | e.g. mm/s^2 |
| Set acceleration / deceleration | ||||
REAL64 | 1 | [-1.0, 0.0, 1.0] | Set travel direction | ||||
REAL64 | e.g. mm/s^3 |
| Set jerk | ||||
} |
|
|
| ||||
0x00n00060 | Read/Write | every (online setpoint structure) 56 bytes | { |
|
| Extended AXIS SETPOINT STRUCTURE (NC/CNC) | Cannot be traced by oscilloscope!
from TC 3.1 B4022.29 |
REAL64 | e.g. mm |
| Set position | ||||
REAL64 | e.g. mm/s |
| Set velocity | ||||
REAL64 | e.g. mm/s^2 |
| Set acceleration / deceleration | ||||
REAL64 | 1 | [-1.0, 0.0, 1.0] | Set travel direction | ||||
REAL64 | e.g. mm/s^3 |
| Set jerk | ||||
REAL64 | Nm or N or % |
| Set torque or set force | ||||
REAL64 | Nm/s or N/s or %/s |
| time derivative of the set torque or set force (ramp) | ||||
} |
|
|
| ||||
0x00n00061 | Read/Write | every (online dynamics setpoint structure) 32 bytes | { |
|
| AXIS DYNAMIC SETPOINT STRUCTURE (NC/CNC) | from TC 3.1 B4022.30 |
REAL64 | e.g. mm/s |
| Set velocity | ||||
REAL64 | e.g. mm/s^2 |
| Set acceleration / deceleration | ||||
REAL64 | 1 | [-1.0, 0.0, 1.0] | Set travel direction | ||||
REAL64 | e.g. mm/s^3 |
| Set jerk | ||||
} |
|
|
| ||||
0x00n00061 | Read/Write | every (online dynamics setpoint structure) 48 bytes | { |
|
| AXIS DYNAMIC SETPOINT STRUCTURE (NC/CNC) | from TC 3.1 B4022.29 |
REAL64 | e.g. mm/s |
| Set velocity | ||||
REAL64 | e.g. mm/s^2 |
| Set acceleration / deceleration | ||||
REAL64 | 1 | [-1.0, 0.0, 1.0] | Set travel direction | ||||
REAL64 | e.g. mm/s^3 |
| Set jerk | ||||
REAL64 | Nm or N or % |
| Set torque or set force | ||||
REAL64 | Nm/s or N/s or %/s |
| time derivative of the set torque or set force (ramp) | ||||
} |
|
|
| ||||
0x00n00062 | Read/Write | every (online TORQUE setpoint structure) 16 bytes | { |
|
| TORQUE SETPOINT STRUCTURE (NC/CNC) | from TC 3.1 B4022.30 |
REAL64 | Nm or N or % |
| Set torque or set force | ||||
REAL64 | Nm/s or N/s or %/s |
| time derivative of the set torque or set force (ramp) | ||||
} |
|
|
| ||||
|
|
|
|
|
|
|
|
0x00000063 | ReadWrite | only for SERCOS/SoE and CANopen/CoE | Write |
|
| Read active "Drive Operation Mode" | NEW from TC 3.1 B4022 (NC 4443) Always to SAF Port 501! |
UINT32 | 1 |
| Reserve | ||||
UINT32 | 1 |
| Reserve | ||||
Read |
|
|
| ||||
INT32 | (see appendix) | [0; 1, 2, 3, …] Special cases: ≥ 100: SoE | Currently active "Drive Operation Mode" (generic modes) | ||||
UINT32 | 1 |
| Reserve | ||||
|
|
|
|
|
|
|
|
0x00n10002 | Read | every (Encoder) | REAL64 | e.g. mm |
| Actual position (charge with actual position compensation value) n = 0: standard encoder of the axes > 0: nth encoder of the axis (optional) | Symbolic access: "ActPos'' |
0x00n10003 | Read | every (Encoder) | REAL64 | e.g. DEGREES |
| Modulo actual position | Symbolic access: "ActPosModulo'' |
0x00n10004 | Read | every (Encoder) | INT32 | 1 |
| Modulo actual rotation |
|
0x00n10005 | Read | every (Encoder) | REAL64 | e.g. mm/s |
| Optional: Actual velocity | Symbolic access: "ActVelo'' |
0x00n10006 | Read | every (Encoder) | REAL64 | e.g. mm/s^2 |
| Optional: Actual acceleration | Symbolic access: "ActAcc'' |
0x00n10007 | Read | every (Encoder) | INT32 | INC |
| Encoder actual increments |
|
0x00n10008 | Read | every (Encoder) | INT64 | INC |
| Software - actual increment counter |
|
0x00n10009 | Read/Write | every (Encoder) | Read UINT16 / UINT32 | 1 | 0/1 | Reference flag ("calibrate flag") |
|
Write UINT32 | |||||||
0x00n1000A | Read | every (Encoder) | REAL64 | e.g. mm |
| Actual position correction value (measurement system error correction) |
|
0x00n1000B | Read | every (Encoder) | REAL64 | e.g. mm |
| Actual position without actual position compensation value | Cannot be traced by oscilloscope! |
|
|
|
|
|
|
|
|
0x00n10010 | Read | every (Encoder) | REAL64 | e.g. mm/s |
| Actual velocity without actual position compensation value |
|
0x00n10012 | Read | every (Encoder) | REAL64 | e.g. mm |
| Unfiltered actual position (charge with actual position compensation value) |
|
0x00n10014 | Read | Encoder: SoE, CoE, MDP 742 | REAL64 | e.g. mm/s |
| Optional: actual drive velocity (transferred directly from SoE, CoE or MDP 742 drive) | NEW from TwinCAT 3.1 B4020.30 |
0x00n10015 | Read | every (Encoder) | REAL64 | e.g. mm/s |
| Optional: Unfiltered actual velocity |
|
|
|
|
|
|
|
|
|
0x00n10017 | Read |
| REAL64 | e.g. mm |
| Reading out the MC_SetPosition offset |
|
0x00n10018 | Read | PTP axis | UINT32 | 0/1 | 0/1 | Returns the status of reinitialization after NC encoder reinitialization has been started (Index Group 0x4200+ID; Index Offset 0x00n0003B). n = 0: Standard encoder of the axis n > 0: n-th encoder of the axis (optional) | Port501 |
|
|
|
|
|
|
|
|
0x00n10101 | Read | INC (Encoder) | REAL64 | e.g. mm |
| Read back of the position difference between activation of the internal hardware latch and the time when it becomes valid | Cannot be traced by oscilloscope! |
|
|
|
|
|
|
|
|
0x00n20001 | Read | R: every | INT32 | 1 |
| Error state of the controller n = 0: standard controller of the axes > 0: nth controller of the axis (optional) |
|
0x00n20002 | Read | R: every | REAL64 | e.g. mm/s |
| Controller output in absolute units | Symbolic access: "CtrlOutput'' |
0x00n20003 | Read | R: every | REAL64 | % |
| Controller output in percent | Cannot be traced by oscilloscope! |
0x00n20004 | Read | R: every | REAL64 | V |
| Controller output in volts | Cannot be traced by oscilloscope! |
0x00n2000D | Read | R: every | REAL64 | e.g. mm |
| Lag error position (without dead time compensation) | Base Unit |
0x00n2000F | Read | R: every | REAL64 | e.g. mm |
| Lag error position (with dead time compensation) | Symbolic access: "PosDiff'' |
|
|
|
|
|
|
|
|
0x00n20010 | Read | R: every | REAL64 | e.g. mm |
| Peak hold value for maximum negative lag error of the position |
|
0x00n20011 | Read | R: every | REAL64 | e.g. mm |
| Peak hold value for minimum positive lag error of the position |
|
0x00n20012 | Read | R: every | REAL64 | e.g. mm/s |
| Lag error velocity | Not implemented! |
|
|
|
|
|
|
|
|
0x00n20021 | Read | R: every | REAL64 | e.g. mm |
| Difference (deviation) between the lag error position of the master axis and that of the slave axis (master lag error minus slave lag error) | Symbolic access: "PosDiffCouple'' |
0x00n20022 | Read | R: every | REAL64 | e.g. mm |
| PeakHold value for the maximum negative difference between master and slave axis lag error of the position | Base Unit |
0x00n20023 | Read | R: every | REAL64 | e.g. mm |
| PeakHold value for the maximum positive difference between master and slave axis lag error of the position | Base Unit |
|
|
|
|
|
|
|
|
0x00n20101 | Read | R: P/PID (Pos.) | REAL64 | e.g. mm/s |
| P part of the controller in absolute units |
|
0x00n20102 | Read | R: PID (Pos.) | REAL64 | e.g. mm/s |
| I part of the controller in absolute units |
|
0x00n20103 | Read | R: PID (Pos.) | REAL64 | e.g. mm/s |
| D part of the controller in absolute units |
|
0x00n20104 | Read | R: PID (Pos.) | UINT16 | 1 | 0/1 | Limitation of the I part active? |
|
0x00n20105 | Read | R: PID (Pos.) | UINT16 | 1 | 0/1 | Limitation of the D part active? |
|
0x00n20106 | Read | R: PID (Pos.) | UINT16 | 1 | 0/1 | ARW measures of the I-part active? ARW: Anti Reset Windup | Not implemented! |
|
|
|
|
|
|
|
|
0x00n20110 | Read | R: PID (Pos.) | REAL64 | e.g. mm/s |
| Acceleration pre-control Yacc of the controller in absolute units Note: function depends on controller type! | Acceleration pre-control |
0x00n20111 | Read | R: PP (Pos.) | REAL64 | mm/s/ mm | ≥0 | Internal interpolated proportional gain kp or kv | PP controller |
|
|
|
|
|
|
|
|
0x00n20201 | Read | R: P,PID (velocity) | REAL64 | e.g. mm/s |
| Velocity part of the controller |
|
0x00n20202 | Read | R: P,PID (velocity) | REAL64 | % |
| Velocity part of the controller in percent | Cannot be traced by oscilloscope! |
0x00n20203 | Read | R: P,PID (velocity) | REAL64 | V |
| Velocity part of the controller in volts | Cannot be traced by oscilloscope! |
0x00n20201 | Read | R: P/PID (velocity) | REAL64 | e.g. mm/s |
| P part of the controller in absolute units |
|
0x00n20202 | Read | R: P/ PID (veloc.) | REAL64 | e.g. mm/s |
| I part of the controller in absolute units |
|
0x00n20203 | Read | R: P/ PID (veloc.) | REAL64 | e.g. mm/s |
| D part of the controller in absolute units |
|
0x00n20204 | Read | R: P/ PID (veloc.) | UINT16 | 1 | 0/1 | Limitation of the I part active? |
|
0x00n20205 | Read | R: P/ PID (veloc.) | UINT16 | 1 | 0/1 | Limitation of the D part active? |
|
0x00n20206 | Read | R: P/ PID (veloc.) | UINT16 | 1 | 0/1 | ARW measures for the I part active? |
|
0x00n2020A | Read | R: P/ PID (veloc.) | REAL64 | e.g. mm/s |
| Total input size of the velocity controller |
|
|
|
|
|
|
|
|
|
0x00n20A00 | Read | R: PID (MW) | REAL64 | % | [-1.0...1.0] | Offsetting of the set velocity (pre-control) | Reserved parameters! |
0x00n20A01 | Read | R: PID (MW) | REAL64 | e.g. mm/s |
| P part of the controller in absolute units or percent (according to output weight) | Reserved parameters! |
0x00n20A02 | Read | R: PID (MW) | REAL64 | e.g. mm/s |
| I part of the controller in absolute units or percent (according to output weight) | Reserved parameters! |
0x00n20A03 | Read | R: PID (MW) | REAL64 | e.g. mm/s |
| D part of the controller in absolute units or percent (according to output weight) | Reserved parameters! |
0x00n20A04 | Read | R: PID (MW) | UINT16 | 1 | 0/1 | Limitation of the I part active? | Reserved parameters! |
0x00n20A05 | Read | R: PID (MW) | UINT16 | 1 | 0/1 | Limitation of the D part active? | Reserved parameters! |
0x00n20A06 | Read | R: PID (MW) | UINT16 | 1 | 0/1 | ARW measures for the I part active? ARW: Anti Reset Windup | Reserved parameters! |
0x00n20A10 | Read | R: PID (MW) | REAL64 | e.g. mm/s |
| Acceleration pre-control Yacc of the controller in absolute units | Reserved parameters! |
|
|
|
|
|
|
|
|
0x00n30001 | Read | D: every | INT32 | 1 |
| Error state of the drive |
|
0x00n30002 | Read | D: every | REAL64 | e.g. mm/s |
| Total output in absolute units | Symbolic access: "DriveOutput''" |
0x00n30003 | Read | D: every | REAL64 | % |
| Total output in percent |
|
0x00n30004 | Read | D: every | REAL64 | V |
| Total output in volts | Cannot be traced by oscilloscope! |
0x00n30005 | Read | D: every | REAL64 | e.g. mm/s |
| PeakHold value for maximum negative total output |
|
0x00n30006 | Read | D: every | REAL64 | e.g. mm/s |
| PeakHold value for maximum positive total output |
|
0x00n30007 | Read | D: every | REAL64 | e.g. 100% = 1000, |
| Actual torque or actual force respectively (typically 100% = 1000) | from TwinCAT 3.1 B4022 Symbolic access: "ActTorque'' |
0x00n30008 | Read | D: every | REAL64 | e.g. Nm/s or N/s | ±∞ | Actual torque change or actual force change respectively (time derivative of the actual torque or actual force respectively) | from TwinCAT 3.1 B4024 |
|
|
|
|
|
|
|
|
0x00n30013 | Read | D: every | REAL64 | % |
| Total output in percent (based on non-linear characteristic curve!) |
|
0x00n30014 | Read | D: every | REAL64 | V |
| Total output in volt (based on non-linear characteristic curve!) | Cannot be traced by oscilloscope! |
|
|
|
|
|
|
|
|
0x00n3011A | Read | D: Servo (Sercos, CANopen) | REAL64 | e.g. mm |
| Optional output filtering: | NEW |
0x00n3011E | Read | D: Servo (Sercos, CANopen) | REAL64 | e.g. mm/s |
| Optional output filtering: | NEW |
0x00n3011F | Read | D: Servo (Sercos, CANopen) | REAL64 | e.g. mm/s^2 |
| Optional output filtering: | NEW |