NamespaceCollection.T. Methods
The NamespaceCollection.T. generic type exposes the following members.
Methods
| 
 | Name | Description | 
|---|---|---|
| 
                     | Adds an item to the ICollection.T.. | |
| 
                     | Removes all items from the ICollection.T.. | |
| 
                     | Determines whether the ICollection.T. contains a specific value. | |
| 
                     | Determines whether the specified name contains namespace. | |
| 
                     | Copies to. | |
| 
                     | Equals | Determines whether the specified object is equal to the current object. (Inherited from Object.) | 
| 
                     | Finalize | Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.) | 
| 
                     | Returns an enumerator that iterates through the collection. | |
| 
                     | GetHashCode | Serves as the default hash function. (Inherited from Object.) | 
| 
                     | GetType | Gets the Type of the current instance. (Inherited from Object.) | 
| 
                     | Determines the index of a specific item in the IList.T.. | |
| 
                     | Inserts an item to the IList.T. at the specified index. | |
| 
                     | MemberwiseClone | Creates a shallow copy of the current Object. (Inherited from Object.) | 
| 
                     | Removes the first occurrence of a specific object from the ICollection.T.. | |
| 
                     | Removes the IList.T. item at the specified index. | |
| 
                     | ToString | Returns a string that represents the current object. (Inherited from Object.) | 
| 
                     | Tries to get the namespace object | |
| 
                     | Tries to get the specified type. | |
| 
                     | Tries to get the data type by full name. | 
- NamespaceCollection.T..Add Method
- NamespaceCollection.T..Clear Method
- NamespaceCollection.T..Contains Method
- NamespaceCollection.T..ContainsNamespace Method
- NamespaceCollection.T..CopyTo Method
- NamespaceCollection.T..GetEnumerator Method
- NamespaceCollection.T..IndexOf Method
- NamespaceCollection.T..Insert Method
- NamespaceCollection.T..Remove Method
- NamespaceCollection.T..RemoveAt Method
- NamespaceCollection.T..TryGetNamespace Method
- NamespaceCollection.T..TryGetType Method
- NamespaceCollection.T..TryGetTypeByFullName Method