NamespaceCollection.T. Class
Generic class for Namespace collections
Inheritance Hierarchy
System.Object
  TwinCAT.TypeSystem.Generic.NamespaceCollection.T.
Namespace:  TwinCAT.TypeSystem.Generic
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 6.0.328+39e3229
Syntax
C#
public class NamespaceCollection<T> : IList<INamespace<T>>,
ICollection<INamespace<T>>, IEnumerable<INamespace<T>>, IEnumerable
where T : class, IDataType
Type Parameters
| T | 
The NamespaceCollection.T. type exposes the following members.
Constructors
| 
 | Name | Description | 
|---|---|---|
| 
                     | Initializes a new instance of the NamespaceCollection.T. class. | 
Properties
| 
 | Name | Description | 
|---|---|---|
| 
                     | Gets all types included in all namespaces. | |
| 
                     | Gets the number of elements contained in the ICollection.T.. | |
| 
                     | Dictionary FullPath -> IDataType | |
| 
                     | Gets a value indicating whether the ICollection.T. is read-only. | |
| 
                     | Gets or sets the element at the specified index. | |
| 
                     | Gets or sets the element at the specified index. | 
Methods
| 
 | Name | Description | 
|---|---|---|
| 
                     | Adds an item to the ICollection.T.. | |
| 
                     | Removes all items from the ICollection.T.. | |
| 
                     | Determines whether the ICollection.T. contains a specific value. | |
| 
                     | Determines whether the specified name contains namespace. | |
| 
                     | Copies to. | |
| 
                     | Equals | Determines whether the specified object is equal to the current object. (Inherited from Object.) | 
| 
                     | Finalize | Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.) | 
| 
                     | Returns an enumerator that iterates through the collection. | |
| 
                     | GetHashCode | Serves as the default hash function. (Inherited from Object.) | 
| 
                     | GetType | Gets the Type of the current instance. (Inherited from Object.) | 
| 
                     | Determines the index of a specific item in the IList.T.. | |
| 
                     | Inserts an item to the IList.T. at the specified index. | |
| 
                     | MemberwiseClone | Creates a shallow copy of the current Object. (Inherited from Object.) | 
| 
                     | Removes the first occurrence of a specific object from the ICollection.T.. | |
| 
                     | Removes the IList.T. item at the specified index. | |
| 
                     | ToString | Returns a string that represents the current object. (Inherited from Object.) | 
| 
                     | Tries to get the namespace object | |
| 
                     | Tries to get the specified type. | |
| 
                     | Tries to get the data type by full name. |