InsufficientAccessRightsException Class
Insufficient rights for access
Inheritance Hierarchy
System.Object
  System.Exception
    TwinCAT.AdsException
      TwinCAT.TypeSystem.SymbolException
        TwinCAT.TypeSystem.InsufficientAccessRightsException
Namespace:  TwinCAT.TypeSystem
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 6.0.328+39e3229
Syntax
C#
[SerializableAttribute]
public sealed class InsufficientAccessRightsException : SymbolException
The InsufficientAccessRightsException type exposes the following members.
Constructors
| 
 | Name | Description | 
|---|---|---|
| 
                     | Initializes a new instance of the InsufficientAccessRightsException class. | 
Properties
| 
 | Name | Description | 
|---|---|---|
| 
                     | Data | Gets a collection of key/value pairs that provide additional user-defined information about the exception. (Inherited from Exception.) | 
| 
                     | HelpLink | Gets or sets a link to the help file associated with this exception. (Inherited from Exception.) | 
| 
                     | HResult | Gets or sets HRESULT, a coded numerical value that is assigned to a specific exception. (Inherited from Exception.) | 
| 
                     | InnerException | Gets the Exception instance that caused the current exception. (Inherited from Exception.) | 
| 
                     | Gets the instance path. (Inherited from SymbolException.) | |
| 
                     | Message | Gets a message that describes the current exception. (Inherited from Exception.) | 
| 
                     | Source | Gets or sets the name of the application or the object that causes the error. (Inherited from Exception.) | 
| 
                     | StackTrace | Gets a string representation of the immediate frames on the call stack. (Inherited from Exception.) | 
| 
                     | Gets the symbol. (Inherited from SymbolException.) | |
| 
                     | TargetSite | Gets the method that throws the current exception. (Inherited from Exception.) | 
Methods
| 
 | Name | Description | 
|---|---|---|
| 
                     | Equals | Determines whether the specified object is equal to the current object. (Inherited from Object.) | 
| 
                     | GetBaseException | When overridden in a derived class, returns the Exception that is the root cause of one or more subsequent exceptions. (Inherited from Exception.) | 
| 
                     | GetHashCode | Serves as the default hash function. (Inherited from Object.) | 
| 
                     | When overridden in a derived class, sets the SerializationInfo with information about the exception. (Inherited from SymbolException.) | |
| 
                     | GetType | Gets the runtime type of the current instance. (Inherited from Exception.) | 
| 
                     | ToString | Creates and returns a string representation of the current exception. (Inherited from Exception.) |