Symbol Methods
The Symbol type exposes the following members.
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Ensures that the AccessRights are matched. | |
|
|
Equalses the specified inst. | |
|
|
Equals
| |
|
|
Equalses the specified inst. | |
|
|
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. | |
|
|
Gets the HashCode of the Address
| |
|
|
Gets the Type of the current instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Handler function getting the size of the Instance | |
|
|
Handler function for reading the raw value | |
|
|
Handler function for reading the raw value | |
|
|
Handler function for reading the dynamic value. | |
|
|
Handler function for reading the dynamic value. | |
|
|
Sets a new InstanceName InstancePath
| |
|
|
Handler function for reading the dynamic value. | |
|
|
Handler function for writing the dynamic value | |
|
|
Handler function for writing the RawValue | |
|
|
Handler function Writing the raw value asynchronously. | |
|
|
Handler function for writing the dynamic value | |
|
|
Handler function for writing the dynamic value | |
|
|
Reads the value of this Value into a new created instance of the managed type | |
|
|
Reads the value of this Value into a new created instance of the managed type | |
|
|
Reads the value of this Value into a new created instance of the managed type | |
|
|
Reads the value of this Value into a new created instance of the managed type | |
|
|
Reads the (AnyType) value asynchronously. | |
|
|
Read any value as an asynchronous operation. | |
|
|
Reads the raw value of the IValueSymbol (Ads Read / Write) | |
|
|
Reads the raw value of the IValueSymbol (Ads Read / Write) | |
|
|
Reads the raw value of the IValueSymbol (Ads Read / Write) asynchronously. | |
|
|
Reads the Value of the IValueSymbol | |
|
|
Reads the Value of the IValueSymbol | |
|
|
Reads the Value of the IValueSymbol asynchronously. | |
|
|
Sets the type attributes
| |
|
|
Sets the context mask.
| |
|
|
Sets the parent symbol. | |
|
|
Returns a String that represents this instance.
| |
|
|
Reads the Value of the IValueSymbol | |
|
|
Writes the Value of the IValueSymbol | |
|
|
Reads the value of this Value into the specified managed value. | |
|
|
Reads the value of this Value into the specified managed value. | |
|
|
Writes the raw value of the IValueSymbol (Ads Read / Write) | |
|
|
Writes the raw value of the IValueSymbol (Ads Read / Write) | |
|
|
Writes the raw value of the IValueSymbol (Ads Read / Write) | |
|
|
Writes the Value of the IValueSymbol | |
|
|
Writes the Value of the IValueSymbol | |
|
|
Writes the Value of the IValueSymbol |
Extension Methods
|
|
Name |
Description |
|---|---|---|
|
|
Indicates, that the Instance value includes process memory data, that cannot be read in one memory block.
| |
|
|
Indicates, that the field is static or is not part of the parents processimage memory location
| |
|
|
Poll symbol values on trigger signals.
| |
|
|
Polls the symbol as value sequence of object values with a specified period time.
| |
|
|
Polls symbol values on trigger signals.
| |
|
|
Polls the symbol as value sequence of object values with a specified period time.
| |
|
|
Poll symbol values as a value sequence on trigger signals (typed)
| |
|
|
Polls the symbol as value sequence of object values with a specified period time (typed)
| |
|
|
Poll symbol values on trigger signals (typed)
| |
|
|
Poll symbol values on trigger signals (typed)
| |
|
|
Polls the symbol as value sequence of object values with a specified period time (typed)
| |
|
|
Poll symbol values as a sequence of annotated results (Value + ErrorCode)
| |
|
|
Poll symbol values with communication return codes.
| |
|
|
Gets the Unwrapped Symbol
| |
|
|
Gets an observable sequence when the value of the IValueSymbol has changed.
| |
|
|
Subscribes the IValueSymbol to an observable sequence of values and writes them to the IValueSymbol.
| |
|
|
Subscribes the IValueSymbol to an observable sequence of values and writes them to the IValueSymbol.
| |
|
|
Subscribes the IValueSymbol to an observable sequence of values and writes them to the IValueSymbol.
| |
|
|
Subscribes the IValueSymbol to an observable sequence of values and writes them to the IValueSymbol.
|
See Also
- Symbol.EnsureRights Method
- Symbol.Equals Method
- Symbol.GetHashCode Method
- Symbol.OnReadRawValue Method
- Symbol.OnReadRawValueAsync Method
- Symbol.OnReadValue Method
- Symbol.OnReadValueAsync Method
- Symbol.OnSetInstanceName Method
- Symbol.OnTryReadValue Method
- Symbol.OnTryWriteValue Method
- Symbol.OnWriteRawValue Method
- Symbol.OnWriteRawValueAsync Method
- Symbol.OnWriteValue Method
- Symbol.OnWriteValueAsync Method
- Symbol.ReadAnyValue Method
- Symbol.ReadAnyValueAsync Method
- Symbol.ReadRawValue Method
- Symbol.ReadRawValueAsync Method
- Symbol.ReadValue Method
- Symbol.ReadValueAsync Method
- Symbol.SetParent Method
- Symbol.ToString Method
- Symbol.TryReadValue Method
- Symbol.TryWriteValue Method
- Symbol.UpdateAnyValue Method
- Symbol.WriteRawValue Method
- Symbol.WriteRawValueAsync Method
- Symbol.WriteValue Method
- Symbol.WriteValueAsync Method