AdsServer.AddDeviceNotificationIndicationAsync Method

Called when an ADS Add Device Notification indication is received.

Namespace:  TwinCAT.Ads.Server
Assembly:  TwinCAT.Ads.Server (in TwinCAT.Ads.Server.dll) Version: 5.0.294+Branch.releases-5.0.Sha.90bb9a1b43b6095934fddca3e72bc0ea15da1c14

Syntax

C#

protected virtual Task<AdsErrorCode> AddDeviceNotificationIndicationAsync(
    AmsAddress sender,
    uint invokeId,
    uint indexGroup,
    uint indexOffset,
    int dataLength,
    NotificationSettings settings,
    CancellationToken cancel
)

Parameters

sender

Type: TwinCAT.Ads.AmsAddress
The sender's AMS address

invokeId

Type: System.UInt32
The invokeId provided by the sender

indexGroup

Type: System.UInt32
The index group of the requested ADS service

indexOffset

Type: System.UInt32
The index offset of the requested ADS service

dataLength

Type: System.Int32
Number of bytes to be transmitted

settings

Type: TwinCAT.Ads.NotificationSettings
The Notification settings.

cancel

Type: System.Threading.CancellationToken
The cancellation token.

Return Value

Type: Task.AdsErrorCode.
A task that represents the asynchronous 'AddDeviceNotificationIndication' operation. The Task.TResult. parameter contains the AdsErrorCode as Result.

Remarks

Overwrite this method in derived classes to react on ADS Add Device Notification indications. The default implementation replies with an ADS ServiceNotSupported error code (0x701).

Reference

AdsServer Class

TwinCAT.Ads.Server Namespace