IAdsRpcInvoke.TryInvokeRpcMethod Method (String, String, .Object., .AnyTypeSpecifier., AnyTypeSpecifier, .Object.., Object.)
Invokes the rpc method.
          Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229
Syntax
C#
AdsErrorCode TryInvokeRpcMethod(
string symbolPath,
string methodName,
Object[]? inParameters,
AnyTypeSpecifier[]? outSpecifiers,
AnyTypeSpecifier? retSpecifier,
out Object[]? outParameters,
out Object?? retValue
)
Parameters
| symbolPath | Type: System.String | 
| methodName | Type: System.String | 
| inParameters | Type: .System.Object. | 
| outSpecifiers | Type: .TwinCAT.TypeSystem.AnyTypeSpecifier. | 
| retSpecifier | Type: TwinCAT.TypeSystem.AnyTypeSpecifier | 
| outParameters | Type: .System.Object.. | 
| retValue | Type: System.Object. | 
Remarks
The RpcMethod optionally support In-Parameters, Out-Parameters and Return values. Therefore the parameters inParameters, outParameters, outSpecifiers, retSpecifier are allowed to be empty or NULL. In case of using primitive datatypes, the type specifier parameters (outSpecifiers and retSpecifier) are not necessary and should not be set.
Examples
The following sample shows how to call (Remote Procedures / Methods) within the PLC.
Dynamic Tree Mode
class RpcCallVirtualProgram
{
/// <summary>
/// Defines the entry point of the application.
/// </summary>
/// <param name="args">The arguments.</param>
static void Main(string[] args)
{
// Get the AdsAddress from command-line arguments
AmsAddress address = ArgParser.Parse(args);
using (AdsClient client = new AdsClient())
{
//client.Synchronize = false;
// Connect to the target device
client.Connect(address);
SymbolLoaderSettings settings = new SymbolLoaderSettings(SymbolsLoadMode.VirtualTree);
ISymbolLoader loader = SymbolLoaderFactory.Create(client, settings);
// Get the Symbols (Dynamic Symbols)
IStructInstance main = (IStructInstance)loader.Symbols["MAIN"]; // Gets the MAIN Instance of the PLC Program
// Call a Method that has the following signature (within MAIN Program)
/* {attribute 'TcRpcEnable'}
METHOD PUBLIC M_Add : INT
VAR_INPUT
i1 : INT := 0;
i2 : INT := 0;
END_VAR
*/
short result = (short)main.InvokeRpcMethod("M_Add", new object[] {(short) 3, (short) 4});
// Call a Method that has no parameter and returns VOID
main.InvokeRpcMethod("M_Method1", new object[] {});
//Browsing RpcMethods
foreach(IRpcMethod method in main.RpcMethods)
{
string methodName = method.Name;
foreach(IRpcMethodParameter parameter in method.Parameters)
{
string parameterName = parameter.Name;
string parameterType = parameter.TypeName;
}
}
}
}
}