AdsSession Class
AdsSession class
Inheritance Hierarchy
System.Object
TwinCAT.Session
TwinCAT.Ads.AdsSessionBase
TwinCAT.Ads.AdsSession
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class AdsSession : AdsSessionBaseThe AdsSession type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the AdsSession class. | |
|
|
Initializes a new instance of the AdsSession class addressed to the Local System. | |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
AdsSession(AmsNetId, Int32, SessionSettings, ILoggerFactory) |
Initializes a new instance of the AdsSession class. |
|
|
Initializes a new instance of the AdsSession class. | |
|
|
AdsSession(AmsAddress, SessionSettings, IConfiguration, ILoggerFactory, Object) |
Initializes a new instance of the AdsSession class. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the target address of the AdsSessionBase | |
|
|
Gets the communication endpoint address string representation.
| |
|
|
Gets the logger interface or null.
| |
|
|
Gets the connection.
| |
|
|
Gets the current Connection state of the Session | |
|
|
Gets a value indicating whether this Session is disposed.
| |
|
|
Gets the UTC time when the session was established.
| |
|
|
Gets the Session Identifier
| |
|
|
Gets a value indicating whether this instance is connected.
| |
|
|
Gets the actual used logger or null.
| |
|
|
Gets the logger factory.
| |
|
|
Gets the name of the session
| |
|
|
Gets the NetId of the Session
| |
|
|
Gets the Session owner.
| |
|
|
Gets the Ams Port of the Session
| |
|
|
Gets the settings.
| |
|
|
Gets the Communication / Session statistics.
| |
|
|
Gets the symbol server.
|
Methods
|
|
Name |
Description |
|---|---|---|
|
| ||
|
|
Connects the session.
| |
|
|
Connects the session.
| |
|
|
Connects the session.
| |
|
|
Disconnects the session from the target.
| |
|
|
Performs application-defined tasks associated with freeing, releasing, or resetting unmanaged resources.
| |
|
|
Releases unmanaged and - optionally - managed resources.
| |
|
|
Ensures, that the ISession is connected and returns the IConnection object.
| |
|
|
Determines whether the specified object is equal to the current object. | |
|
|
Finalizes an instance of the AdsSessionBase class.
| |
|
|
Serves as the default hash function. | |
|
|
Gets the name/string identifier of the session.
| |
|
|
Gets the Type of the current instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Handler function connecting the Session.
| |
|
|
Handler function connecting the Session.
| |
|
|
Handler function connecting the Session.
| |
|
|
Handles the [E:ConnectionStateChanged] event.
| |
|
|
Handler function creating the symbol server object.
| |
|
|
Handler function disconnecting the session.
| |
|
|
Handler function getting the address of the session.
| |
|
|
Returns a String that represents this instance.
|
Events
|
|
Name |
Description |
|---|---|---|
|
|
Occurs when connection status of the IConnectionStateProvider has been changed.
|
Remarks
On top of the well known AdsClient class that is used traditionally for ADS communication, the AdsSession class provides the following additionally abilities out of the box: These are used to provide more stable connections to ADS Servers than the AdsClient can provide. The main issues are Resurrection / Self-Healing after communication timeouts, faster and less error prone reaction to communication errors (not necessarily waiting for communication timeouts) und enhanced communication diagnosis. These enhanced features are provided by the following additions to the TwinCAT.Ads API:
- AdsConnection class.
- Enhanced diagnosis in form of communication statistics Statistics
- (semi-automatic) Resurrectable client communication with AdsConnection objects.
- Symbol caching SymbolServer
- Fail fast handler for connection stabilization IFailFastHandler
The AdsConnection is established by calling the Connect() method. The returned AdsConnection can be used as long the AdsSessionBase exists.
Example
The following sample shows a simple use of the AdsSessionBase object. The AdsSession object (and the dynamic SymbolLoader features) are only available from .NET 4 and upwards.
Use Session (async)
using System;
using System.Diagnostics;
using System.Threading;
using TwinCAT;
using TwinCAT.Ads;
using TwinCAT.Ads.TypeSystem;
using TwinCAT.TypeSystem;
using TwinCAT.TypeSystem.Generic;
namespace Sample
{
class SessionAsync
{
/// <summary>
/// Defines the entry point of the application.
/// </summary>
/// <param name="args">The arguments.</param>
static async void Main(string[] args)
{
AmsAddress address = ArgParser.Parse(args);
CancellationTokenSource cancelSource = new CancellationTokenSource();
CancellationToken cancel = cancelSource.Token;
SessionSettings settings = SessionSettings.Default; // Default settings are Async access with Timeout 5 sec
// Async access is necessary for Console applications!
using (AdsSession session = new AdsSession(address, settings))
{
AdsConnection connection = (AdsConnection) session.Connect(); // Establish the connection
connection.ConnectionStateChanged += Connection_ConnectionStateChanged;
ConnectionState connectionState = connection.ConnectionState; // The actual connection state
// Read the identification and version number of the device
var result = await connection.ReadDeviceInfoAsync(cancel);
result.ThrowOnError(); // Throws exception if failed.
DeviceInfo deviceInfo = result.DeviceInfo;
Version version = deviceInfo.Version.ConvertToStandard();
Console.WriteLine(string.Format("DeviceName: {0}", deviceInfo.Name));
Console.WriteLine(string.Format("DeviceVersion: {0}", version.ToString(3)));
/// Read the state of the device
var resultReadState = await connection.ReadStateAsync(cancel);
resultReadState.ThrowOnError();
StateInfo stateInfo = resultReadState.State;
AdsState adsState = stateInfo.AdsState;
short deviceState = stateInfo.DeviceState;
Console.WriteLine(string.Format("DeviceState: {0}", deviceState));
Console.WriteLine(string.Format("AdsState : {0}", adsState));
// Other ADS methods (as formerly used on AdsClient) can be used also on connection object:
// connection.ReadAsync(...)
// connection.WriteAsync(...)
// connection.AddDeviceNotificationEx += ...
// Session communication Diagnostic:
int resurrectionTries = connection.TotalResurrectingTries;
int succeededResurrections = connection.TotalResurrections;
AdsCommunicationStatistics statistics = session.Statistics; // The communication statistics
// Symbol access:
// The Session holds and Caches the Symbolic data information
var resultDataTypes = await session.SymbolServer.GetDataTypesAsync(cancel);
var resultSymbols = await session.SymbolServer.GetSymbolsAsync(cancel);
if (resultDataTypes.Succeeded && resultSymbols.Succeeded) // Check for succeed
{
IDataTypeCollection<IDataType> types = resultDataTypes.DataTypes;
ISymbolCollection<ISymbol> symbols = resultSymbols.Symbols;
Symbol projectNameSymbol = (Symbol)symbols["TwinCAT_SystemInfoVarList._AppInfo.ProjectName"];
var resultReadProjectName = await projectNameSymbol.ReadValueAsync(cancel);
string projectName = (string)resultReadProjectName.Value;
// Or use dynamic objects
dynamic appInfo = symbols["TwinCAT_SystemInfoVarList._AppInfo"];
string projectName2 = appInfo.ProjectName; // Property dynamically created (synchronous call)!
}
Console.WriteLine("");
Console.WriteLine("Press [Enter] for leave:");
Console.ReadLine();
}
}
private static void Connection_ConnectionStateChanged(object sender, ConnectionStateChangedEventArgs e)
{
Console.WriteLine("Connection State changed (NewState: {0}, OldState: {1}",e.NewState,e.OldState);
}Use Session (sync)
using System;
using System.Diagnostics;
using System.Threading;
using TwinCAT;
using TwinCAT.Ads;
using TwinCAT.Ads.TypeSystem;
using TwinCAT.TypeSystem;
using TwinCAT.TypeSystem.Generic;
namespace Sample
{
class Session
{
/// <summary>
/// Defines the entry point of the application.
/// </summary>
/// <param name="args">The arguments.</param>
static void Main(string[] args)
{
AmsAddress address = ArgParser.Parse(args);
SessionSettings settings = SessionSettings.Default; // Default settings are Async access with Timeout 5 sec
// Async access is necessary for Console applications!
using (AdsSession session = new AdsSession(address, settings))
{
AdsConnection connection = (AdsConnection) session.Connect(); // Establish the connection
connection.ConnectionStateChanged += Connection_ConnectionStateChanged;
ConnectionState connectionState = connection.ConnectionState; // The actual connection state
// Read the identification and version number of the device
DeviceInfo deviceInfo = connection.ReadDeviceInfo();
Version version = deviceInfo.Version.ConvertToStandard();
Console.WriteLine(string.Format("DeviceName: {0}", deviceInfo.Name));
Console.WriteLine(string.Format("DeviceVersion: {0}", version.ToString(3)));
/// Read the state of the device
StateInfo stateInfo = connection.ReadState();
AdsState adsState = stateInfo.AdsState;
short deviceState = stateInfo.DeviceState;
Console.WriteLine(string.Format("DeviceState: {0}", deviceState));
Console.WriteLine(string.Format("AdsState : {0}", adsState));
// Other ADS methods (as formerly used on AdsClient) can be used also on connection object:
// connection.Read(...)
// connection.Write(...)
// connection.AddDeviceNotificationEx += ...
// Session communication Diagnostic:
int resurrectionTries = connection.TotalResurrectingTries;
int succeededResurrections = connection.TotalResurrections;
AdsCommunicationStatistics statistics = session.Statistics; // The communication statistics
// Symbol access:
// The Session holds and Caches the Symbolic data information
IDataTypeCollection<IDataType> types = session.SymbolServer.DataTypes;
ISymbolCollection<ISymbol> symbols = session.SymbolServer.Symbols;
Symbol projectNameSymbol = (Symbol)symbols["TwinCAT_SystemInfoVarList._AppInfo.ProjectName"];
string projectName = (string) projectNameSymbol.ReadValue();
// Or use dynamic objects
dynamic appInfo = symbols["TwinCAT_SystemInfoVarList._AppInfo"];
string projectName2 = appInfo.ProjectName;
Console.WriteLine("");
Console.WriteLine("Press [Enter] for leave:");
Console.ReadLine();
}
}
private static void Connection_ConnectionStateChanged(object sender, ConnectionStateChangedEventArgs e)
{
Console.WriteLine("Connection State changed (NewState: {0}, OldState: {1}",e.NewState,e.OldState);
}Add a custom logger
static async void Main(string[] args)
{
CancellationTokenSource cancelSource = new CancellationTokenSource();
CancellationToken cancel = cancelSource.Token;
var address = new AmsAddress(AmsNetId.Local, AmsPort.SystemService);
var sessionSettings = SessionSettings.Default;
//https://learn.microsoft.com/en-us/dotnet/core/extensions/logging?tabs=command-line
// Create a configuration for the custom logger
var loggerConfig = new AdsLoggerConfiguration
{
LogLevel = LogLevel.Information,
EventId = 0
};
// Create an ILoggerFactory and add the custom logger provider
var loggerFactory = LoggerFactory.Create(builder =>
{
//builder.SetMinimumLevel(LogLevel.Information)
builder.AddProvider(new AdsLoggerProvider(() => loggerConfig))
.AddConsole(); // Adds the console
});
// Use AdsClient with custom logger
using (AdsClient client = new AdsClient(loggerFactory))
{
// Connect
client.Connect(address);
}
// Use AdsSession with custom logger
using (AdsSession session = new AdsSession(address, sessionSettings, loggerFactory))
{
// Connect
session.Connect();
}
}See Also
Reference
TwinCAT.Ads Namespace Session IAdsSessionIInterceptionFactory
Beckhoff Automation GmbH & Co. KG 2001-2026