AdsClient.TryAddDeviceNotification Method (String, Int32, NotificationSettings, Object, UInt32.)
Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event.
          Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 6.0.328+39e3229
Syntax
C#
public AdsErrorCode TryAddDeviceNotification(
string symbolPath,
int dataSize,
NotificationSettings settings,
Object? userData,
out uint notificationHandle
)
Parameters
| symbolPath | Type: System.String | 
| dataSize | Type: System.Int32 | 
| settings | Type: TwinCAT.Ads.NotificationSettings | 
| userData | Type: System.Object | 
| notificationHandle | Type: System.UInt32. | 
Implements
          IAdsNotifications.TryAddDeviceNotification(String, Int32,
NotificationSettings, Object, UInt32.)
          
        
Remarks
The
dataSize
Parameter defines the amount of bytes, that will be attached to the AdsNotification as value. Because notifications allocate TwinCAT system resources, a complementary call to TryDeleteDeviceNotification(UInt32) should always be called when the notification is not used anymore.