AdsClient.TryInvokeRpcMethod(IRpcCallableInstance, IRpcMethod, Object[], AnyTypeSpecifier[], AnyTypeSpecifier, Object[], Object) Method
Tries the invoke RPC method.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public AdsErrorCode TryInvokeRpcMethod(
IRpcCallableInstance symbol,
IRpcMethod rpcMethod,
Object[]? inParameters,
AnyTypeSpecifier[]? outSpec,
AnyTypeSpecifier? returnSpec,
out Object[]? outParameters,
out Object?? returnValue
)Parameters
|
symbol IRpcCallableInstance |
The symbol. |
|
rpcMethod IRpcMethod |
The RPC method. |
|
inParameters Object[] |
The in parameters. |
|
outSpec AnyTypeSpecifier[] |
The out spec. |
|
returnSpec AnyTypeSpecifier |
The return spec. |
|
outParameters Object[] |
The out parameters. |
|
returnValue Object |
The return value. |
Implements
Exceptions
|
Exception |
Condition |
|---|---|
|
symbol | |
|
rpcMethod |
Remarks
The RpcMethod optionally support In-Parameters, Out-Parameters and Return values. Therefore the parameters inParameters, outParameters, are allowed to be empty or NULL.
Example
The following sample shows how to call (Remote Procedures / Methods) within the PLC.
Dynamic Tree Mode
class RpcCallVirtualProgram
{
/// <summary>
/// Defines the entry point of the application.
/// </summary>
/// <param name="args">The arguments.</param>
static void Main(string[] args)
{
// Get the AdsAddress from command-line arguments
AmsAddress address = ArgParser.Parse(args);
using (AdsClient client = new AdsClient())
{
//client.Synchronize = false;
// Connect to the target device
client.Connect(address);
SymbolLoaderSettings settings = new SymbolLoaderSettings(SymbolsLoadMode.VirtualTree);
ISymbolLoader loader = SymbolLoaderFactory.Create(client, settings);
// Get the Symbols (Dynamic Symbols)
IStructInstance main = (IStructInstance)loader.Symbols["MAIN"]; // Gets the MAIN Instance of the PLC Program
// Call a Method that has the following signature (within MAIN Program)
/* {attribute 'TcRpcEnable'}
METHOD PUBLIC M_Add : INT
VAR_INPUT
i1 : INT := 0;
i2 : INT := 0;
END_VAR
*/
short result = (short)main.InvokeRpcMethod("M_Add", new object[] {(short) 3, (short) 4});
// Call a Method that has no parameter and returns VOID
main.InvokeRpcMethod("M_Method1", new object[] {});
//Browsing RpcMethods
foreach(IRpcMethod method in main.RpcMethods)
{
string methodName = method.Name;
foreach(IRpcMethodParameter parameter in method.Parameters)
{
string parameterName = parameter.Name;
string parameterType = parameter.TypeName;
}
}
}
}
}See Also
Reference
AdsClient Class TryInvokeRpcMethod Overload TwinCAT.Ads Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026