ResultSumValues2S Class
Extended result class for an asynchronous ISumRead2S.
Inheritance Hierarchy
SystemObject
TwinCAT.AdsResultAds
TwinCAT.Ads.SumCommandResultSumCommand
TwinCAT.Ads.SumCommandResultSumValues2S
Namespace: TwinCAT.Ads.SumCommand
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class ResultSumValues2<S> : ResultSumCommandType Parameters
|
S |
The ResultSumValues2S type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the ADS Error code bound to this Result object. | |
|
|
Gets a value indicating whether the ResultAds state is
failed. | |
|
|
Gets the first SubError that is not NoError | |
|
|
Gets the ADS requests invoke identifier (or 0 if not
supported) | |
|
|
Gets the Overall (combined error) from SumCommand AND
SubCommands. | |
|
|
Gets a value indicating, whether the overall Sumcommand failed
(checking all subcommand results). | |
|
|
Gets a value indicating, whether the overall SumCommand
succeeded (including all subcommands) | |
|
|
Gets the count of SubCommands. | |
|
|
Gets the Error codes for the
single SumCommands. | |
|
|
Gets a value indicating whether the ResultAds state is
succeeded. | |
|
|
Gets the time stamp of the result. | |
|
|
Gets the values results (Values extended by the Symbol reference and error code). |
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
Sets the error state of this ResultAds | |
|
|
Returns a string that represents the current object. |
Remarks
This result class contains additional mapped ISymbol information foreach subResult of the the SumCommand.
Reference
TwinCAT.Ads.SumCommand Namespace ResultSumValues
Beckhoff Automation GmbH & Co. KG 2001-2026