Images

Required storage space

All data are minimum values. The values may become even larger over time as updates are installed.

Required storage space for Windows 10, 32-bit images.

Operating system

Required storage space

Windows 10 IoT Enterprise 2016 LTSB 32-bit
(version: 1607)

Windows 10 IoT Enterprise 2019 LTSC 32-bit
(version: 1809)

12 GB (can become even larger)

Required storage space for Windows 10, 64-bit images.

Operating system

Required storage space

Windows 10 IoT Enterprise 2016 LTSB 64-bit
(version: 1607)

Windows 10 IoT Enterprise 2019 LTSC 64-bit
(version: 1809)

Windows 10 IoT Enterprise 2021 LTSC
64-bit
(version: 21H2)

16 GB (can become even larger)

System Requirements

System Requirements

Component

Description

Processor

Min. 2 CPU cores

Main memory

2 GB

Make sure that two CPU cores are always available for Windows. If you isolate cores for the use of TwinCAT, you must not fall below the number of two CPU cores for Windows.