Technical data

Primary side

SVL1123

Measuring voltage

66 V ULN, 110 V ULL

Accuracy class

0.5

Secondary side

SVL1123

Secondary signal

333 mV

Electronic nameplate

yes

Insulation properties
(only for insulated primary conductors)

SVL1123

Insulation test voltage

3200 V AC

Housing material class

UL 94V‑0

Measurement category / overvoltage category

100 V CAT III; according to EN 61010‑2‑030

Operating conditions

SVL1123

Permissible ambient temperature range
during operation

-40 °C…+65 °C

Permissible ambient temperature range
during storage

-45 °C… +85 °C

permissible relative air humidity

95 %, no condensation

Operating height

up to 2000 m

Protection rating

IP20

General data

SVL1123

Connection type

4-pin push-in connector plug

Contact spacing

6.35 mm

Strip length

10 mm … 12 mm

Connection cross-section

  • solid wire: 0.2 mm2 … 4 mm2
  • stranded wire
    • without ferrule: 0.2 mm2 … 4 mm2
    • with ferrule: 0.25 mm2 … 4 mm2

AWG24 … 10

Dimensions (W x H x D)

34 mm x 20.8 mm x 98.4 mm

Weight

Approx. 45 g

Standards and regulations

SVL1123

Standards/Regulations

IEC 61010-1

Approvals/markings *)

CE

*) Real applicable approvals/markings see name plate on the side (product labeling)