SCT1xxx | General
Primary side | SCT11xx-xxxx |
|---|---|
Thermal rated continuous current Icth | 1.0 * IN |
Rated short-time thermal current Ith | 60 * IN/1 s |
Rated impulse current Idyn | 2.5 * Ith |
Rated frequency fR | 50..60 Hz |
Secondary side | SCT11xx-xxxx |
|---|---|
Secondary rated current Isr | 1 A |
Overcurrent limiting factor | FS5 |
Operating conditions | SCT11xx-xxxx |
|---|---|
Permissible ambient temperature range during operation | -5…+50°C |
Permissible ambient temperature range during storage | -25…+70°C |
Permissible relative humidi | 5…85% |
Operating height | Up to 2000 m |
Protection class | IP20 |
Insulation characteristics | SCT11xx-xxxx |
|---|---|
Rated insulation level Um | 0.72/3/- kV |
Insulation class | E |
Insulation test voltage | 3 kV, 1 min, Urms, 50 Hz (Um ≤ 0.72 kV) |
Gerneral data | SCT11xx-xxxx |
|---|---|
Max. Diameter conductor bushing primary conductor | 7.5 mm |
Connection technology secondary | picoMAX® 3,5 |
Conductor cross section secondary | 0.2…1.5 mm² / 24-14 AWG |
Stripping length | 8–9 mm / 0,31–0,35 in |
Size | 1 |
Dimensions (W x H x D) | 27,5 mm x 46,5 mm x 19 mm |
Weight | 50 g |
Markings, standards and regulations *) | SCT11xx-xxxx |
|---|---|
Markings/Approvals | CE, EAC, UKCA |
Flame rating | UL 94 V-0 |
Standards/Regulations | IEC 61869-1; IEC 61869-2; IEC 61010-1 |
*) Real applicable approvals/markings see type plate on the side (product marking).
SCT1xxx dimensions, size 1
Fig.17: Isometric view, top view
Fig.18: Right side view, front view, left side view; all dimensions in mm
Fig.19: Top view, front view; mounting with snap-on mounting ZB8201-0110 (accessory), all dimensions in mm