Safety and protection features

Insulation resistance

Min. 500 MOhm

In the delivery state between input and output, measured with 500 Vdc

Min. 500 MOhm

In the delivery state between input and Chassis Ground, measured with 500 Vdc

Min. 500 MOhm

In the delivery state between output and Chassis Ground, measured with 500 Vdc

PE resistance

Max. 0.1 Ohm

Resistance between PE terminal and the housing in the area of the DIN-rail mounting bracket.

Output overvoltage protection

Typ. 31 Vdc
Max. 32.5 Vdc

In case of an internal defect, a redundant circuit limits the maximum output voltage. The output shuts down and automatically attempts to restart.

Class of protection

III

According to IEC 61140

Protection rating

IP20

According to EN/IEC 60529

Over-temperature protection

Not included

 

Input transient protection

MOV (Metal Oxide Varistor)

For protection values see chapter “EMC”.

Internal input fuse

Included

Not user replaceable slow-blow high-braking capacity fuse

Touch current (leakage current)

The leakage current, which is produced by the DC/DC converter itself, depends on the input voltage ripple and need to be investigated in the final application.

For a smooth DC input voltage, the produced leakage current is less than 100 µA.