EMC
The EMC behavior of the device is designed for applications in industrial environment as well as in residential, commercial, and light industry environments.
The device is investigated according to the generic standards EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.
EMC immunity | ||||
|---|---|---|---|---|
Electrostatic discharge | EN 61000‑4‑2 | contact discharge | 8 kV | Criterion A |
Electromagnetic RF field | EN 61000‑4‑3 | 80 MHz-2.7 GHz | 20 V/m | Criterion A |
EN 61000‑4‑3 | 2.7 GHz-6 GHz | 10 V/m | Criterion A | |
Fast transients (Burst) | EN 61000‑4‑4 | Input lines | 4 kV | Criterion A |
Surge voltage on input | EN 61000‑4‑5 | + → - | 1 kV | Criterion A |
Surge voltage on output | EN 61000‑4‑5 | + → - | 1 kV | Criterion A |
Conducted disturbance | EN 61000‑4‑6 | 0.15-80 MHz | 20 V | Criterion A |
Criterions: A: The device shows normal operation behavior within the defined limits. | ||||
EMC emission | ||
|---|---|---|
Conducted emission on input lines | IEC/CISPR 16‑1‑2, IEC/CISPR 16‑2‑1 | Limits for DC power networks according to EN 61000-6-3 fulfilled |
Conducted emission on output lines | IEC/CISPR 16‑1‑2, IEC/CISPR 16‑2‑1 | Limits for DC power networks according to EN IEC 61000-6-3 fulfilled |
Radiated emission | EN 55011, EN 55032 | Class B |
This device complies with FCC Part 15 rules. Operation is subject to the following two conditions:
| ||
Switching frequencies | ||
|---|---|---|
Main converter | 50 kHz to 300 kHz | Output load and input voltage dependent |