Front side and operating elements

Front side and operating elements 1:
Fig.13: Front PS9711-2410-0000

Input terminals (screw terminals)

Designation (A)

Description

+

positive input

-

negative input

Front side and operating elements 2:

PE -> Protective Earth (Ground) connection

Output terminals (screw terminals)

Designation (B)

Description

+

positive output

-

negative output, two identical negative poles

Output voltage potentiometer

Designation (C)

Description

Potentiometer cover

Open the flap to adjust the output voltage. Factory setting: 24.1 V

DC-OK LED

Designation (D)

Description

LED green

DC-OK LED (green)
On: voltage on the output terminals is > 21 V

DC-OK relay contact (quick-connect spring-loaded terminals)

Designation (E)

Description

13 / 14 normally open contact

The DC-OK relay contact is synchronized with the DC-OK LED
.See chapter DC-OK relay contact for details.

Link for parallel operation (F), “Parallel operation” (push-in terminals)

Designation (F)

Description

Link for Parallel use

Connect the two terminals when power supplies are connected in parallel.

In order to achieve a sharing of the load current between the individual devices, the “parallel use” regulates the output voltage in such a manner that the voltage at no load is approx. 4 % higher than at nominal load. (See chapter Parallel Use to Increase Output Power for details).