Configuration data
Index 8000 PSU Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | PSU Settings |
| UINT8 | RO | 0x16 (22dec) |
8000:14 | Overvoltage warn threshold | Adjustable overvoltage warning threshold from: Default value: 1.2 * Nominal Voltage (0x800F:15) If the output voltage (0x6000:11) rises above this value, the warning bit (0x6000:01) is set in the input process data. | REAL32 | RW | 0x42666666 (1114007142 dec) |
8000:15 | Overcurrent warn threshold | Adjustable overcurrent warning threshold from Default value: 1.2 * Nominal Current (0x800F:16) If the output current (0x6000:12) rises above this value, the warning bit (0x6000:01) is set in the input process data. | REAL32 | RW | 0x41400000 (1094713344dec) |
8000:16 | DC OK threshold | Adjustable DC OK threshold from 3.0 V to 60.0 V Default value: 0.917 * Nominal Voltage (0x800F:15) If the output voltage (0x6000:11) falls below this value, the warning bit (0x6000:01) is set in the input process data | REAL32 | RW | 0x42300000 (1110441984dec) |
Index 8001 PSU Features
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8001:0 | PSU Features |
| UINT8 | RO | 0x21 (33dec) |
8001:01 | Parallel use | Must be set if several power supplies are connected in parallel. See chapter: | BOOLEAN | RW | 0x00 (0dec) |
8001:19 | Select info data 1 | This object can be used to select which value is to be displayed in the Info Data 1 object (0x6000:15). See chapter Selecting the info data. permitted values:
| UINT8 | RW | 0x00 (0dec) |
8001:21 | Select info data 2 | This object can be used to select which value is to be displayed in the Info Data 2 object (0x6000:16). See chapter Selecting the info data. permitted values: see subindex 0x8001:19 | UINT8 | RW | 0x00 (0dec) |
8001:41 | Default Start Up Output State | This object can be used to change the start-up behavior (see chapter Start-up behavior of the output voltage) 0: Enable Output (Default) 1: Disable Output | UINT8 | RW | 0x00 (0dec) |
Index F814 PSU Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F814:0 | PSU Settings |
| UINT8 | RO | 0x11 (17dec) |
F814:11 | Overtemperature warn threshold | Adjustable warning threshold for overtemperature from -40°C to 130°C Default value: 120°C If the internal device temperature (0xFA14:1B) exceeds this value, the warning bit (0x6000:01) is set in the input process data. | REAL32 | RW | 0x42F00000 (1123024896dec) |