Dimensions and weight
Dimensions and weight | |
|---|---|
Overall width | 48 mm |
Height | 124 mm |
Depth | 127 mm |
Weight | 835 g |
DIN rail | Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15 mm. |
Housing material | Body: Aluminum alloy |
Penetration protection | Small parts like screws, nuts, etc. with a diameter larger than 5 mm |
Installation clearances | See chapter on Safety instructions and installation requirements |
Fig.16: Front/side view PS2001-2420-1001