Standard objects
Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x038E1389 (59642761dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | PS2001-2410 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO |
|
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 00 |
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100B:0 | Bootloader version |
| STRING | RO | N/A |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x07D14D02 (131157250dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10E2 Manufacturer-specific Identification Code
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code | s. chapter Beckhoff Identification Code (BIC) | UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 |
| STRING | RO |
|
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F3:0 | Diagnosis History |
| UINT8 | RO | 0x1E (30dec) |
10F3:01 | Maximum Messages |
| UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message |
| UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message |
| UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available |
| BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags |
| UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 |
| OCTET-STRING[27] | RO | {0} |
10F3:07 | Diagnosis Message 002 |
| OCTET-STRING[27] | RO | {0} |
10F3:08 | Diagnosis Message 003 |
| OCTET-STRING[27] | RO | {0} |
10F3:09 | Diagnosis Message 004 |
| OCTET-STRING[27] | RO | {0} |
10F3:0A | Diagnosis Message 005 |
| OCTET-STRING[27] | RO | {0} |
10F3:0B | Diagnosis Message 006 |
| OCTET-STRING[27] | RO | {0} |
10F3:0C | Diagnosis Message 007 |
| OCTET-STRING[27] | RO | {0} |
10F3:0D | Diagnosis Message 008 |
| OCTET-STRING[27] | RO | {0} |
10F3:0E | Diagnosis Message 009 |
| OCTET-STRING[27] | RO | {0} |
10F3:0F | Diagnosis Message 010 |
| OCTET-STRING[27] | RO | {0} |
10F3:10 | Diagnosis Message 011 |
| OCTET-STRING[27] | RO | {0} |
10F3:11 | Diagnosis Message 012 |
| OCTET-STRING[27] | RO | {0} |
10F3:12 | Diagnosis Message 013 |
| OCTET-STRING[27] | RO | {0} |
10F3:13 | Diagnosis Message 014 |
| OCTET-STRING[27] | RO | {0} |
10F3:14 | Diagnosis Message 015 |
| OCTET-STRING[27] | RO | {0} |
10F3:15 | Diagnosis Message 016 |
| OCTET-STRING[27] | RO | {0} |
10F3:16 | Diagnosis Message 017 |
| OCTET-STRING[27] | RO | {0} |
10F3:17 | Diagnosis Message 018 |
| OCTET-STRING[27] | RO | {0} |
10F3:18 | Diagnosis Message 019 |
| OCTET-STRING[27] | RO | {0} |
10F3:19 | Diagnosis Message 020 |
| OCTET-STRING[27] | RO | {0} |
10F3:1A | Diagnosis Message 021 |
| OCTET-STRING[27] | RO | {0} |
10F3:1B | Diagnosis Message 022 |
| OCTET-STRING[27] | RO | {0} |
10F3:1C | Diagnosis Message 023 |
| OCTET-STRING[27] | RO | {0} |
10F3:1D | Diagnosis Message 024 |
| OCTET-STRING[27] | RO | {0} |
10F3:1E | Diagnosis Message 025 |
| OCTET-STRING[27] | RO | {0} |
Index 10F8 Timestamp Object
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F8:0 | Timestamp Object |
| UINT64 | RO |
|
Index 10F9 Time Distribution Object
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F9:0 | Time Distribution Object |
| UINT8 | RO | 0x1 (1dec) |
10F9:01 | Distributed Time Value | This object can be used to inform the EtherCAT slave of the current time. The time of this object corresponds to the notation for 64-bit EtherCAT timestamps see chapter JSON. | UINT64 | RW |
|
Index 1600 PSU RxPDO-Map Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1600:0 | PSU RxPDO-Map Outputs | PDO Mapping RxPDO 1 | UINT8 | RO | 0x02 (2dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PSU Outputs), entry 0x01 (Disable output)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (15 bits align) | UINT32 | RO | 0x0000:00, 15 |
Index 1A00 PSU TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A00:0 | PSU TxPDO-Map Inputs | PDO Mapping TxPDO 1 | UINT8 | RO | 0x07 (7dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (PSU Inputs), entry 0x01 (Warning)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (PSU Inputs), entry 0x02 (Error)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (PSU Inputs), entry 0x04 (DC OK)) | UINT32 | RO | 0x6000:04, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (28 bits align) | UINT32 | RO | 0x0000:00, 28 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (PSU Inputs), entry 0x11 (Output voltage)) | UINT32 | RO | 0x6000:11, 32 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (PSU Inputs), entry 0x12 (Output current)) | UINT32 | RO | 0x6000:12, 32 |
Index 1A01 PSU TxPDO-Map Synchron info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A01:0 | PSU TxPDO-Map Synchron info data | PDO Mapping TxPDO 2 | UINT8 | RO | 0x02 (2dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (PSU Inputs), entry 0x15 (Info data 1)) | UINT32 | RO | 0x6000:15, 16 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (PSU Inputs), entry 0x16 (Info data 2)) | UINT32 | RO | 0x6000:16, 16 |
Index 1A80 PSU TxPDO-Map Inputs Device
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A80:0 | PSU TxPDO-Map Inputs Device | PDO Mapping TxPDO 2 | UINT8 | RO | 0x03 (3dec) |
1A80:01 | SubIndex 001 | 1. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A80:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF614 (PSU Inputs), entry 0x03 (Input undervoltage)) | UINT32 | RO | 0xF614:03, 1 |
1A80:03 | SubIndex 003 | 3. PDO Mapping entry (13 bits align) | UINT32 | RO | 0x0000:00, 13 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RO | 0x01 (1dec) |
1C12:01 | Subindex 001 |
| UINT16 | RO |
|
Index 1C13 TxPDO assign
For operation on masters other than TwinCAT it must be ensured that the channels are entered in the PDO assignment (“TxPDO assign”, object 0x1C13) successively.
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x01 (1dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A80 (6784dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x00000000 (0dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0001 (1dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Get Cycle Time |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0001 (1dec) |
1C33:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Get Cycle Time |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |