Safety instructions

Description of instructions

In this documentation the following instructions are used.
These instructions must be read carefully and followed without fail!

DANGER

Serious risk of injury!

Failure to follow this safety instruction directly endangers the life and health of persons.

WARNING

Risk of injury!

Failure to follow this safety instruction endangers the life and health of persons.

CAUTION

Personal injuries!

Failure to follow this safety instruction can lead to injuries to persons.

Notice

Damage to environment/equipment or data loss

Failure to follow this instruction can lead to environmental damage, equipment damage or data loss.

Safety instructions 1:

Tip or pointer

This symbol indicates information that contributes to better understanding.

Intended use

This device is designed for installation in a housing and is intended for general professional use, for example in industrial control systems or office, communication and measuring equipment.

Do not use this power supply in installations where a malfunction could cause serious injury or danger to human life.

If this device is used in a manner that is outside its specifications, the protection provided by the device may be impaired.

Exclusion of liability

All the components are supplied in particular hardware and software configurations appropriate for the application. Modifications to hardware or software configurations other than those described in the documentation are not permitted, and nullify the liability of Beckhoff Automation GmbH & Co. KG.

Personnel qualification

This description is only intended for trained specialists in control, automation and drive engineering who are familiar with the applicable national standards.

Safety regulations

Please note the following safety instructions and explanations!
Product-specific safety instructions can be found on following pages or in the areas mounting, wiring, commissioning etc.

Safety instructions and installation requirements for PS2001-2405-0000 power supply unit

DANGER

Danger of electric shock, fire, injuries, injuries resulting in death!

  • Do not use the power supply without proper earthing (protective conductor). Use the terminal at the input terminal strip for the earth connection, not one of the screws on the housing.
  • Switch off the power supply before working on the device. Provide protection against unintentional reconnection.
  • Ensure proper wiring by following all local and national regulations.
  • Do not modify or attempt to repair the device.
  • Do not open the device, as high voltages are present inside.
  • Avoid foreign bodies entering the housing.
  • Do not use the device in damp locations or in areas where moisture or condensation is likely to occur.
  • Do not touch the device when it is switched on or immediately after it has been switched off. Hot surfaces can cause burns.

WARNING

Explosion hazard warning!

For non-standard mounting orientations, i.e. input terminals not on bottom, a reduction of output current is required.
Replacement of components may affect the suitability for this environment.
Do not disconnect the device from the mains and do not operate the voltage adjustment unless the power is switched off or the environment can be considered safe.
For the end product a suitable housing must be provided, which has a minimum protection class of IP54 and meets the requirements of EN 60079-0.

Notice

Instructions for use in potentially explosive atmospheres

The device is suitable for use in the following areas:
Class I Division 2 Groups A, B, C, D
and for use in Group II environments of Category 3 (Zone 2).
Classification:
ATEX: EPS 19 ATEX 1 201 X, II 3G EX ec nC IIC T4 Gc / IECEx EPS 20.0045X.

Safety instructions 2:

Further notes on installation requirements

  • This device contains no parts that require maintenance. If an internal fuse trips, this is due to an internal defect.
  • If any damage or malfunction occurs during installation or operation, turn off the power immediately and return the device to the factory for inspection.
  • Install the device on a DIN rail according to EN 60715, with the input terminals at the bottom of the device. Other mounting positions require a reduction of the output current.
  • Make sure that the wiring is correct. Make sure that all individual wires of a strand enter the terminal connection.
  • Use ferrules for wires at the input terminals. Unused screw terminals should be tightened firmly.
  • The device is designed for areas with contamination level 2 in controlled environments. No condensation or frost is allowed.
  • The device housing offers IP20 protection.
  • The device insulation is designed to withstand pulse voltages of overvoltage category III according to IEC 60664-1.
  • The device is designed to meet the requirements of protection class I according to IEC 61140. Do not use the device without a proper PE connection (protective earth).
  • The device is suitable for supply from TN, TT or IT networks. The continuous voltage between the input terminal and the PE potential must not exceed 300Vac.
  • The input can also be powered from batteries or similar DC power sources. The continuous voltage between the supply voltage and the PE/ground potential must not exceed 360Vdc.
  • An isolating device must be provided for the device input.
  • This device is designed for convection cooling and does not require an external fan. Do not obstruct the air circulation. No more than 15% of the ventilation grille may be covered (e.g. by cable ducts)!
  • The device is designed for altitudes up to 5000m (16400ft). Above 2000m (6560ft) a reduction of the output current and overvoltage category is required.
  • Maintain the following installation distances: 40 mm at the top, 20 mm at the bottom and 5 mm on the left and right are recommended if the device continuously runs at more than 50% of the rated output. Increase this distance to 15 mm if the adjacent device is a heat source (e.g. another power supply unit). If the device continuously runs at less than 50%, the 5 mm distance can be reduced to zero.
  • The device is designed, tested and approved for branch-circuit currents up to 32 A (IEC) and 30 A (UL) without additional protection. If an external fuse is used, do not use circuit breakers smaller than 6A (B or C characteristic) to avoid unwanted tripping of the circuit breaker.
  • The maximum ambient air temperature is +70°C (+158°F). The operating temperature corresponds to the ambient or ambient air temperature, per definition at 2 cm below the device.
  • The device is designed for operation in the relative humidity range between 5% and 95%.