Safety instructions

Description of instructions

In this documentation the following instructions are used.
These instructions must be read carefully and followed without fail!

DANGER

Serious risk of injury!

Failure to follow this safety instruction directly endangers the life and health of persons.

WARNING

Risk of injury!

Failure to follow this safety instruction endangers the life and health of persons.

CAUTION

Personal injuries!

Failure to follow this safety instruction can lead to injuries to persons.

Notice

Damage to environment/equipment or data loss

Failure to follow this instruction can lead to environmental damage, equipment damage or data loss.

Safety instructions 1:

Tip or pointer

This symbol indicates information that contributes to better understanding.

Intended use

This device is designed for installation in a housing and is intended for general professional use, for example in industrial control systems or office, communication and measuring equipment.

Do not use this power supply in installations where a malfunction could cause serious injury or danger to human life.

Exclusion of liability

All the components are supplied in particular hardware and software configurations appropriate for the application. Modifications to hardware or software configurations other than those described in the documentation are not permitted, and nullify the liability of Beckhoff Automation GmbH & Co. KG.

Personnel qualification

This description is only intended for trained specialists in control, automation and drive engineering who are familiar with the applicable national standards.

Safety regulations

Please note the following safety instructions and explanations!
Product-specific safety instructions can be found on following pages or in the areas mounting, wiring, commissioning etc.

Safety instructions and installation requirements for the PS1111-2403-0000 power supply

DANGER

Danger of electric shock, fire, injuries, injuries resulting in death!

  • Do not use the power supply without proper grounding (protective conductor). Use the terminal at the input terminal strip for the earth connection, not one of the screws on the housing.
  • Switch off the power supply before working on the device. Provide protection against unintentional reconnection.
  • Ensure proper wiring by following all local and national regulations.
  • Do not modify or attempt to repair the device.
  • Do not open the device, as high voltages are present inside.
  • Avoid foreign bodies entering the housing.
  • Do not use the device in damp locations or in areas where moisture or condensation is likely to occur.
  • Do not touch the device when it is switched on or immediately after it has been switched off. Hot surfaces can cause burns.
Safety instructions 2:

Further notes on installation requirements

  • This device contains no parts that require maintenance. If an internal fuse trips, this is due to an internal defect.
  • If any damage or malfunction occurs during installation or operation, turn off the power supply immediately and return the device to the factory for inspection.
  • Install the device in a housing that provides protection against electrical, mechanical and fire hazards
  • Install the device on a DIN rail according to EN 60715, with the input terminals at the bottom of the device.
  • The device is designed for areas with a degree of pollution 2 in controlled environments. No condensation or frost is allowed.
  • The device housing offers IP20 protection. The housing offers no protection against spilled liquids.
  • The device insulation is designed to withstand pulse voltages of overvoltage category III according to IEC 60664-1.
  • The device is designed to meet the requirements of protection class I according to IEC 61140. It must not be used without a proper PE connection (protective earth).
  • The device is suitable for supply from TN, TT or IT networks. The continuous voltage between the input terminal and the PE potential must not exceed 300Vac.
  • An isolating device must be provided for the device input.
  • The device is designed for convection cooling and does not require an external fan. The air flow must not be obstructed, and the ventilation grille must not be covered!
  • The device is designed for altitudes up to 5000m (16400ft). Above 2000m (6560ft) the overvoltage category is reduced to level II, and a reduction of the output current is required.
  • Observe the following minimum installation distances: 40 mm at the top, 20 mm at the bottom, 0 mm left and right. Increase the distance from 0 to 15 mm if the adjacent device is a heat source.
  • The device is designed, tested and approved for junction circuits up to 20A without an additional protective device. If an external fuse is used, do not use circuit breakers with lower characteristic than 6A B or 4A C in order to avoid unwanted tripping of the circuit breaker.
  • The maximum ambient air temperature is +70°C (+158°F). The operating temperature corresponds to the ambient or ambient air temperature, per definition at 2 cm below the device.
  • The device is designed for operation in the relative humidity range between 5% and 95%.