Protective functions and safety features
Protective functions | ||
|---|---|---|
Output protection | Electronically protected against overload, no load and short circuit. | |
Output overvoltage protection | Typ. 30.5Vdc | In the event of an internal power supply fault, a redundant circuit limits the maximum output voltage. The output switches off and automatically tries to switch on again. |
Protection class | IP 20 | According to EN/IEC 60529 |
Overtemperature protection | yes | Output shutdown with automatic restart. |
Protection against input transients | MOV (metal oxide varistor) | For further information see EMC chapter |
Input fuse | yes | Fuse cannot be replaced by the user. |
Safety features | ||
|---|---|---|
Input/output isolation | SELV | IEC/EN 60950-1 |
PELV | IEC/EN 60204-1, IEC 62477-1, IEC 60364-4-41 | |
Protection class | I | A PE connection (protective earth) is required. |
Insulation resistance | > 5MOhm | Input over output, 500Vdc |
Touch current (leakage current) | typ. 0.30mA / 0.79mA | At 100Vac, 50Hz, TN, TT / IT network |
typ. 0.42mA / 1.1mA | At 120Vac, 60Hz, TN, TT / IT network | |
typ. 0.67mA / 1.7mA | At 230Vac, 50Hz, TN, TT / IT network | |
max. 0.37mA / 0.94mA | At 110Vac, 50Hz, TN, TT / IT network | |
max. 0.54mA / 1.33mA | At 132Vac, 60Hz, TN, TT / IT network | |
max. 0.88mA / 2.18mA | At 264Vac, 50Hz, TN, TT / IT network | |