EMC
The power supply is suitable for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses.
EMC interference immunity  | 
  | ||
|---|---|---|---|
Strong transients  | VDE 0160  | Over the entire load range  | 750V, 0.3ms  | 
EMC interference emission  | According to generic standards: EN 61000-6-4  | |
|---|---|---|
Conducted interference emission, input lines  | EN 55011, EN 55015, EN 55022, FCC Part 15, CISPR 11, CISPR 22  | Class B  | 
Conducted interference emission, output lines 1)  | IEC/CISPR 16-1-2, IEC/CISPR 16-2-1  | Limit values for the DC power connection according to EN 61000-6-3 not met  | 
Interference emission  | EN 55011, EN 55022  | Class B  | 
Harmonic input current  | EN 61000-3-2  | Met, class A limits  | 
Voltage fluctuations, flicker  | EN 61000-3-3  | Met, tested with non-pulsating constant current loads.  | 
This device complies with FCC Part 15. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation.  | ||
1) for information only, not mandatory for EN 61000-6-3  | 
Switching frequencies  | ||
|---|---|---|
PFC converter  | 60kHz to 140kHz  | Input load and output voltage dependent  | 
Main converter  | 65kHz to 150kHz  | Output voltage and output load dependent  |