Configure User Tools
The windows and options of the dialog Configure User Tools… are described below. The specific procedure to set the TcProjectCompare or the source control clients can be found in the chapter Configuration of the TcProjectCompare for use with source control.

Add… | Add a file type for forwarding to an external comparison tool (see Configure User Tools). |
Remove | Delete a file type. |
Modify | Edit the settings for a file type. |
Export Configuration | Export the configuration for the TcProjectCompare for a source control client (see Configure User Tools). |
OK | Confirm the settings made. |
Cancel | Cancel and discard the settings made. |
Add file type dialog

Extension | File extension of the file type. |
Command | Selection of the comparison tool to be called (path to .EXE file). |
Compare Args | Command line parameters of the comparison tool for a comparison. |
Merge Args | Command line parameters of the comparison tool for merging. |
Export Configuration Dialog

Selection box | Selection box for selecting a source control client. |
OK | Confirm the selection. |
Cancel | Cancel and discard the selection. |
Git Configuration Dialog

Selection box Global / Specific Project | Choice between global and project-specific configuration. |
Selection box for the .gitconfig file | Selection of the gitconfig file of a local repository. |
OK | Confirm the selection. |
Cancel | Cancel and discard the selection. |